TPS40007

ACTIVE

2.25V-5.5V, 300 kHz, Synchronous Buck Controller, Source/ Sink, Prebias Operation

Product details

Vin (min) (V) 2.25 Vin (max) (V) 5.5 Iout (max) (A) 15 Operating temperature range (°C) -40 to 85 Control mode Voltage mode Rating Catalog Vout (min) (V) 0.7 Vout (max) (V) 4 Features Enable, Synchronous Rectification Iq (typ) (µA) 1500 Duty cycle (max) (%) 94 Number of phases 1
Vin (min) (V) 2.25 Vin (max) (V) 5.5 Iout (max) (A) 15 Operating temperature range (°C) -40 to 85 Control mode Voltage mode Rating Catalog Vout (min) (V) 0.7 Vout (max) (V) 4 Features Enable, Synchronous Rectification Iq (typ) (µA) 1500 Duty cycle (max) (%) 94 Number of phases 1
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9
  • Operating Input Voltage 2.25 V to 5.5 V
  • Output Voltage as Low as 0.7 V
  • 1% Internal 0.7 V Reference
  • Predictive Gate Drive™ N-Channel MOSFET Drivers for Higher Efficiency
  • Externally Adjustable Soft-Start and Overcurrent Limit
  • Fixed-Frequency Voltage-Mode Control
    • TPS40007, 300 kHz
    • TPS40009, 600 kHz
  • Source/Sink with VOUT Prebias
  • 10-Lead MSOP PowerPad™ Package for Higher Performance
  • Thermal Shutdown
  • Internal Boostrap Diode
  • APPLICATIONS
    • Networking Equipment
    • Telecom Equipment
    • Base Stations
    • Servers
    • DSP Power
    • Power Modules

PowerPAD and Predictive Gate Drive are trademarks of Texas Instruments Incorporated.

  • Operating Input Voltage 2.25 V to 5.5 V
  • Output Voltage as Low as 0.7 V
  • 1% Internal 0.7 V Reference
  • Predictive Gate Drive™ N-Channel MOSFET Drivers for Higher Efficiency
  • Externally Adjustable Soft-Start and Overcurrent Limit
  • Fixed-Frequency Voltage-Mode Control
    • TPS40007, 300 kHz
    • TPS40009, 600 kHz
  • Source/Sink with VOUT Prebias
  • 10-Lead MSOP PowerPad™ Package for Higher Performance
  • Thermal Shutdown
  • Internal Boostrap Diode
  • APPLICATIONS
    • Networking Equipment
    • Telecom Equipment
    • Base Stations
    • Servers
    • DSP Power
    • Power Modules

PowerPAD and Predictive Gate Drive are trademarks of Texas Instruments Incorporated.

The TPS4000x are controllers for low-voltage, non-isolated synchronous buck regulators. These controllers drive an N-channel MOSFET for the primary buck switch, and an N-channel MOSFET for the synchronous rectifier switch, thereby achieving very high-efficiency power conversion. In addition, the device controls the delays from main switch off to rectifier turn-on and from rectifier turn-off to main switch turn-on in such a way as to minimize diode losses (both conduction and recovery) in the synchronous rectifier with TI’s proprietary Predictive Gate Drive™ technology. The reduction in these losses is significant and increases efficiency. For a given converter power level, smaller FETs can be used, or heat sinking can be reduced or even eliminated.

The current-limit threshold is adjustable with a single resistor connected to the device. The TPS4000x controllers implement a closed-loop soft start function. Startup ramp time is set by a single external capacitor connected to the SS/SD pin. The SS/SD pin is also used for shutdown.

The TPS4000x are controllers for low-voltage, non-isolated synchronous buck regulators. These controllers drive an N-channel MOSFET for the primary buck switch, and an N-channel MOSFET for the synchronous rectifier switch, thereby achieving very high-efficiency power conversion. In addition, the device controls the delays from main switch off to rectifier turn-on and from rectifier turn-off to main switch turn-on in such a way as to minimize diode losses (both conduction and recovery) in the synchronous rectifier with TI’s proprietary Predictive Gate Drive™ technology. The reduction in these losses is significant and increases efficiency. For a given converter power level, smaller FETs can be used, or heat sinking can be reduced or even eliminated.

The current-limit threshold is adjustable with a single resistor connected to the device. The TPS4000x controllers implement a closed-loop soft start function. Startup ramp time is set by a single external capacitor connected to the SS/SD pin. The SS/SD pin is also used for shutdown.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LOW INPUT BUCK CONTROLLER, TPS40007/9 datasheet (Rev. B) 08 Feb 2005
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Selection guide DC/DC Buck Controller Solutions Selection Guide 06 Feb 2018
Application note Demystifying Type II and Type III Compensators Using Op-Amp and OTA for DC/DC Co 11 Jul 2014
User guide Using the TPS40007 03 Mar 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS40007EVM-001 — TPS40007EVM-001 Evaluation Module

The TPS40007 is a voltage-mode, synchronous buck PWM controller that uses TI's proprietary Predictive Gate Drive™ technology to wring maximum efficiency from step-down converters. This controller provides a bootstrap circuit to allow the use of an N-channel MOSFET as the topside buck switch (...)
User guide: PDF
Not available on TI.com
Evaluation board

TPS40009EVM-001 — TPS40009EVM-001 Evaluation Module

The TPS40009 is a voltage-mode, synchronous buck PWM controller that uses TI's proprietary Predictive Gate Drive™ technology to wring maximum efficiency from step-down converters. This controller provides a bootstrap charging circuit to allow the use of an N-channel MOSFET as the topside buck (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS40007 TINA-TI Average Reference Design (Rev. A)

SLVM034A.TSC (64 KB) - TINA-TI Reference Design
Simulation model

TPS40007 TINA-TI Average Spice Model (Rev. A)

SLVM035A.ZIP (7 KB) - TINA-TI Spice Model
Simulation model

TPS40007 TINA-TI Start-up Reference Design

SLIM019.TSC (59 KB) - TINA-TI Reference Design
Simulation model

TPS40007 TINA-TI Steady State Reference Design

SLIM020.TSC (59 KB) - TINA-TI Reference Design
Simulation model

TPS40007 TINA-TI Transient Spice Model

SLIM021.ZIP (27 KB) - TINA-TI Spice Model
Simulation model

TPS40007 Unencrypted PSpice Model Package (Rev. B)

SLVC168B.ZIP (329 KB) - PSpice Model
Calculation tool

SLUC263 Type III Compensation Calculation Tool

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
TPS40007 2.25V-5.5V, 300 kHz, Synchronous Buck Controller, Source/ Sink, Prebias Operation TPS40009 2.25V-5.5V, 600 kHz, Synchronous Buck Controller, Source/ Sink, Prebias Operation TPS40021 Enhanced Low Input (2.25V-5.5V) up to 1MHz Frequency, Sync. Buck Controller, source/sink TPS40040 2.25 to 5.5 V input, 300 kHz, synchronous buck controller with low pin count TPS40041 2.25 to 5.5 V input, 600 kHz, synchronous buck controller with low pin count TPS40055 Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink TPS40057 Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink with prebias TPS40075 4.5-V to 28-V, synchronous buck controller with voltage feed forward TPS40077 4.5-V to 28-V, synchronous buck controller with voltage feed forward in HTSSOP package TPS40101 4.5-V to 18-V, synchronous buck controller with advanced sequencing and output margining TPS40170 4.5 V to 60 V Wide-Input Synchronous PWM Buck Controller TPS40190 4.5-V to 15-V, 20-A synchronous buck controller TPS40192 4.5-V to 18-V, 20-A, 600-kHz synchronous buck controller with power good TPS40193 4.5-V to 18-V, 20-A, 300-kHz synchronous buck controller with power good TPS40195 4.5-V to 20-V, 20-A, synchronous buck controller with power good and synchronization TPS40200 Wide Input Non-Synchronous Buck DC/DC Controller TPS40303 3-V to 20-V, 25-A, 300-kHz synchronous buck controller with FSS TPS40304 3-V to 20-V, 25-A, 600-kHz synchronous buck controller with FSS TPS40305 3-V to 20-V, 25-A, 1.2-MHz synchronous buck controller with FSS TPS40322 Dual Output or Two-phase Synchronous Buck Controller TPS40400 3-V to 20-V, 30-A, synchronous buck controller with PMBus™, including Telemetry TPS40422 Dual Output or Multiphase Synchronous Buck Controller with PMBus TPS5130 4.5-V to 28-V, triple synchronous buck controller with LDO controller
AC/DC & DC/DC converters (integrated FET)
TPS53311 2.9V to 6V Input, 3A Synchronous Step-Down Converter with Eco-Mode and Smooth PWM TPS53313 4.5-V to 16-V, 6-A synchronous buck converter with optimized light load efficiency TPS53316 High-Efficiency, 5-A Step-Down Regulator with Integrated Switcher TPS56121 4.5-V to 14-V, 15-A synchronous SWIFT™ buck converter TPS56221 4.5-V to 14-V, 25-A synchronous SWIFT™ buck converter
Package Pins Download
HVSSOP (DGQ) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos