TPS5130

ACTIVE

4.5-V to 28-V, triple synchronous buck controller with LDO controller

Product details

Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 15 Operating temperature range (°C) -40 to 85 Control mode Voltage mode Rating Catalog Vout (min) (V) 0.9 Vout (max) (V) 8.5 Features Enable, Light Load Efficiency, Power good, Synchronous Rectification Iq (typ) (µA) 2000 Duty cycle (max) (%) 82 Number of phases 1
Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 15 Operating temperature range (°C) -40 to 85 Control mode Voltage mode Rating Catalog Vout (min) (V) 0.9 Vout (max) (V) 8.5 Features Enable, Light Load Efficiency, Power good, Synchronous Rectification Iq (typ) (µA) 2000 Duty cycle (max) (%) 82 Number of phases 1
LQFP (PT) 48 81 mm² 9 x 9
  • Three Independent Step-Down DC/DC Controllers and One LDO Controller
  • Input Voltage Range
    • Switcher: 4.5 V ~ 28 V
    • LDO: 1.1 V ~ 3.6 V
  • Output Voltage Range
    • Switcher: 0.9 V ~ 5.5 V
    • LDO: 0.9 V ~ 2.5 V
  • Synchronous for High Efficiency
  • Precision Vref (±1.5%)
  • PWM Mode Control : Max. 500 kHz Operation
  • Auto PWM/SKIP Mode Available
  • High Speed Error Amplifier
  • Over Current Protection With Temperature Compensation Circuit for Each Channel
  • Overvoltage and Undervoltage Protection
  • Programmable Short-Circuit Protection
  • Powergood With Programmable Delay Time
  • 5-V and 3.3-V Linear Regulators
  • APPLICATIONS
    • Notebook PCs, PDAs
    • Consumer Game Systems
    • DSP Application

  • Three Independent Step-Down DC/DC Controllers and One LDO Controller
  • Input Voltage Range
    • Switcher: 4.5 V ~ 28 V
    • LDO: 1.1 V ~ 3.6 V
  • Output Voltage Range
    • Switcher: 0.9 V ~ 5.5 V
    • LDO: 0.9 V ~ 2.5 V
  • Synchronous for High Efficiency
  • Precision Vref (±1.5%)
  • PWM Mode Control : Max. 500 kHz Operation
  • Auto PWM/SKIP Mode Available
  • High Speed Error Amplifier
  • Over Current Protection With Temperature Compensation Circuit for Each Channel
  • Overvoltage and Undervoltage Protection
  • Programmable Short-Circuit Protection
  • Powergood With Programmable Delay Time
  • 5-V and 3.3-V Linear Regulators
  • APPLICATIONS
    • Notebook PCs, PDAs
    • Consumer Game Systems
    • DSP Application

The TPS5130 is composed of three independent synchronous buck regulator controllers (SBRC) and one low drop-out (LDO) regulator controller. On-chip high-side and low-side synchronous rectifier drivers are integrated to drive less expensive N-channel MOSFETs. The LDO controller can also drive an external N-channel MOSFET. Since the input current ripple is minimized by operating 180 degree out of phase, it allows a smaller input capacitance resulting in reduced power supply cost. The SBRC of the TPS5130 automatically adjusts from PWM mode to SKIP mode to maintain high efficiency under light load conditions. Resistor-less current protection for the synchronous buck controller and the fixed high-side driver voltage simplifies the system design and reduces the external parts count. The LDO controller has a current limit protection and overshoot protection to suppress output voltage hump at load transient. To further extend battery life, the TPS5130 features dead-time control and very low quiescent current.

The TPS5130 is composed of three independent synchronous buck regulator controllers (SBRC) and one low drop-out (LDO) regulator controller. On-chip high-side and low-side synchronous rectifier drivers are integrated to drive less expensive N-channel MOSFETs. The LDO controller can also drive an external N-channel MOSFET. Since the input current ripple is minimized by operating 180 degree out of phase, it allows a smaller input capacitance resulting in reduced power supply cost. The SBRC of the TPS5130 automatically adjusts from PWM mode to SKIP mode to maintain high efficiency under light load conditions. Resistor-less current protection for the synchronous buck controller and the fixed high-side driver voltage simplifies the system design and reduces the external parts count. The LDO controller has a current limit protection and overshoot protection to suppress output voltage hump at load transient. To further extend battery life, the TPS5130 features dead-time control and very low quiescent current.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS5140 ACTIVE 4.5-V to 28-V, quad output buck controller for notebook power Includes an additional switcher output channel instead of an NMOS linear regulator output.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Triple Synchronous Buck Controller with NMOS LDO Controller datasheet 07 May 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

SLUC263 Type III Compensation Calculation Tool

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
TPS40007 2.25V-5.5V, 300 kHz, Synchronous Buck Controller, Source/ Sink, Prebias Operation TPS40009 2.25V-5.5V, 600 kHz, Synchronous Buck Controller, Source/ Sink, Prebias Operation TPS40021 Enhanced Low Input (2.25V-5.5V) up to 1MHz Frequency, Sync. Buck Controller, source/sink TPS40040 2.25 to 5.5 V input, 300 kHz, synchronous buck controller with low pin count TPS40041 2.25 to 5.5 V input, 600 kHz, synchronous buck controller with low pin count TPS40055 Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink TPS40057 Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink with prebias TPS40075 4.5-V to 28-V, synchronous buck controller with voltage feed forward TPS40077 4.5-V to 28-V, synchronous buck controller with voltage feed forward in HTSSOP package TPS40101 4.5-V to 18-V, synchronous buck controller with advanced sequencing and output margining TPS40170 4.5 V to 60 V Wide-Input Synchronous PWM Buck Controller TPS40190 4.5-V to 15-V, 20-A synchronous buck controller TPS40192 4.5-V to 18-V, 20-A, 600-kHz synchronous buck controller with power good TPS40193 4.5-V to 18-V, 20-A, 300-kHz synchronous buck controller with power good TPS40195 4.5-V to 20-V, 20-A, synchronous buck controller with power good and synchronization TPS40200 Wide Input Non-Synchronous Buck DC/DC Controller TPS40303 3-V to 20-V, 25-A, 300-kHz synchronous buck controller with FSS TPS40304 3-V to 20-V, 25-A, 600-kHz synchronous buck controller with FSS TPS40305 3-V to 20-V, 25-A, 1.2-MHz synchronous buck controller with FSS TPS40322 Dual Output or Two-phase Synchronous Buck Controller TPS40400 3-V to 20-V, 30-A, synchronous buck controller with PMBus™, including Telemetry TPS40422 Dual Output or Multiphase Synchronous Buck Controller with PMBus TPS5130 4.5-V to 28-V, triple synchronous buck controller with LDO controller
AC/DC & DC/DC converters (integrated FET)
TPS53311 2.9V to 6V Input, 3A Synchronous Step-Down Converter with Eco-Mode and Smooth PWM TPS53313 4.5-V to 16-V, 6-A synchronous buck converter with optimized light load efficiency TPS53316 High-Efficiency, 5-A Step-Down Regulator with Integrated Switcher TPS56121 4.5-V to 14-V, 15-A synchronous SWIFT™ buck converter TPS56221 4.5-V to 14-V, 25-A synchronous SWIFT™ buck converter
Package Pins Download
LQFP (PT) 48 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos