TPS54418

ACTIVE

2.95V to 6V Input, 4A Synchronous Step-Down SWIFT™ Converter

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS62865 ACTIVE 2.4-V to 5.5-V input, 4-A synchronous step-down converter in 1.5-mm x 2.5-mm QFN package Next generation of 4-A PoL buck.

Product details

Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 2.95 Vin (max) (V) 6 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2000 Features Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 4.5 Iq (typ) (µA) 350 Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 2.95 Vin (max) (V) 6 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2000 Features Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 4.5 Iq (typ) (µA) 350 Duty cycle (max) (%) 98
WQFN (RTE) 16 9 mm² 3 x 3
  • Two, 30-mΩ (typical) MOSFETs for High-Efficiency at 4-A loads
  • Switching Frequency: 200 kHz to 2 MHz
  • Voltage Reference Over Temperature: 0.8 V ± 1%
  • Synchronizes to External Clock
  • Adjustable Soft Start/Sequencing
  • UV and OV Power-Good Output
  • Low Operating and Shutdown Quiescent Current
  • Safe Start-Up into Prebiased Output
  • Cycle-by-Cycle Current Limit, Thermal and Frequency Foldback Protection
  • Operating Junction Temperature Range: –40°C to 150°C
  • Thermally Enhanced 3 mm × 3 mm 16-pin WQFN Package
  • Create a Custom Design Using the TPS54418 With the WEBENCH® Power Designer
  • Two, 30-mΩ (typical) MOSFETs for High-Efficiency at 4-A loads
  • Switching Frequency: 200 kHz to 2 MHz
  • Voltage Reference Over Temperature: 0.8 V ± 1%
  • Synchronizes to External Clock
  • Adjustable Soft Start/Sequencing
  • UV and OV Power-Good Output
  • Low Operating and Shutdown Quiescent Current
  • Safe Start-Up into Prebiased Output
  • Cycle-by-Cycle Current Limit, Thermal and Frequency Foldback Protection
  • Operating Junction Temperature Range: –40°C to 150°C
  • Thermally Enhanced 3 mm × 3 mm 16-pin WQFN Package
  • Create a Custom Design Using the TPS54418 With the WEBENCH® Power Designer

TheTPS54418 device is a full-featured, 6-V, 4-A, synchronous, step-down current-mode converter with two integrated MOSFETs.

The TPS54418 device enables small designs by integrating the MOSFETs, implementing current mode control to reduce external component count, reducing inductor size by enabling up to 2-MHz switching frequency, and minimizing the device footprint with a small, 3 mm x 3 mm, thermally enhanced, QFN package.

The TPS54418 device provides accurate regulation for a variety of loads with an accurate ±1% voltage reference (VREF) over temperature.

Efficiency is maximized through the integrated 30-mΩ MOSFETs and a 350-µA typical supply current. Using the EN pin, shutdown supply current is reduced to 2 µA by entering a shutdown mode.

Undervoltage lockout is internally set at 2.6 V, but can be increased by programming the threshold with a resistor network on the enable pin. The output voltage startup ramp is controlled by the soft-start pin. An open-drain power-good signal indicates the output is within 93% to 107% of its nominal voltage. Frequency foldback and thermal shutdown protects the device during an overcurrent condition.

For more SWIFT™ documentation, see the TI website at www.ti.com/swift.

TheTPS54418 device is a full-featured, 6-V, 4-A, synchronous, step-down current-mode converter with two integrated MOSFETs.

The TPS54418 device enables small designs by integrating the MOSFETs, implementing current mode control to reduce external component count, reducing inductor size by enabling up to 2-MHz switching frequency, and minimizing the device footprint with a small, 3 mm x 3 mm, thermally enhanced, QFN package.

The TPS54418 device provides accurate regulation for a variety of loads with an accurate ±1% voltage reference (VREF) over temperature.

Efficiency is maximized through the integrated 30-mΩ MOSFETs and a 350-µA typical supply current. Using the EN pin, shutdown supply current is reduced to 2 µA by entering a shutdown mode.

Undervoltage lockout is internally set at 2.6 V, but can be increased by programming the threshold with a resistor network on the enable pin. The output voltage startup ramp is controlled by the soft-start pin. An open-drain power-good signal indicates the output is within 93% to 107% of its nominal voltage. Frequency foldback and thermal shutdown protects the device during an overcurrent condition.

For more SWIFT™ documentation, see the TI website at www.ti.com/swift.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet TPS54418 2.95-V to 6-V Input, 4-A Output, 2-MHz, Synchronous Step-Down SWIFT™ Converter datasheet (Rev. E) PDF | HTML 06 Apr 2018
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML 25 Mar 2024
Application note Step-Dwn (Buck) Convrtr Pwer Solutions for Programmable Logic Controller Systems (Rev. A) PDF | HTML 26 Jul 2021
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
Application note Calculating Efficiency (Rev. A) 06 Mar 2020
Application note Solve Point-of-Load Power Design Challenges: Single Board Computer Applications 24 Aug 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Not All Jitter Is Created Equal (Rev. A) 04 Jul 2015
Application note Understanding Thermal Dissipation and Design of a Heatsink 04 May 2011
Application note Designing Type III Compensation for Current Mode Step-Down Converters (Rev. A) 15 Sep 2010
EVM User's guide TPS54418EVM-375 4-A, SWIFT™ Regulator Evaluation 19 May 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54418EVM-375 — TPS54418 3.3V Input, 1.8V Output, 4A SWIFT™ Evaluation Module

The TPS54418EVM-375 evaluation module is designed to demonstrate the small printed-circuit-board areas that may be achieved when designing with the TPS54418 regulator. The TPS54418 dc/dc converter is designed to provide up to a 4A output from an input voltage source of2.95V to 6V. Rated input (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS54418 TINA-TI Average Reference Design

SLVM588.TSC (239 KB) - TINA-TI Reference Design
Simulation model

TPS54418 TINA-TI Average Spice Model (Rev. A)

SLVM587A.ZIP (7 KB) - TINA-TI Spice Model
Simulation model

TPS54418 Unencrypted PSpice Average Model Package (Rev. A)

SLVM584A.ZIP (22 KB) - PSpice Model
Simulation model

TPS54418 Unencrypted PSpice Transient Model Package (Rev. B)

SLIM036B.ZIP (44 KB) - PSpice Model
Calculation tool

TPS54620DESIGN-CALC TPS54620 and TPS54XXX Current-Mode Step-Down Converter Design Calculator

The Design Calculator Plus Application Note (SLVA352A) Calculator Tool calculates the critical external component values for the TPS54620/TPS54622/TPS54521/TPS54320/TPS54618/TPS54418/TPS54318/TPS54218/TPS54319. The calculator includes power stage design, feature design and Type II and Type III (...)
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS54218 2.95V to 6V Input, 2A Synchronous Step-Down SWIFT™ Converter TPS54318 2.95V to 6V Input, 3A Synchronous Step-Down SWIFT™ Converter TPS54319 2.95 V to 6 V input, 3 A, 2 MHz SWIFT™ synchronous step-down converter in a 3 mm x 3 mm QFN package TPS54320 4.5V to 17V Input, 3A Synchronous Step-Down SWIFT™ Converter TPS54418 2.95V to 6V Input, 4A Synchronous Step-Down SWIFT™ Converter TPS54521 17V Input, 5A Synchronous Step-Down Converter TPS54618 2.95V to 6V Input, 6A, Synchronous Step-Down SWIFT™ Converter TPS54620 4.5-V to 17-V, 6-A synchronous SWIFT™ buck converter TPS54622 4.5-V to 17-V, 6-A synchronous SWIFT™ buck converter with hiccup current limit TPS54821 4.5-V to 17-V, 8-A synchronous buck converter with hiccup current limit TPS56921 4.5-V to 17-V, 9-A synchronous buck converter with VID control
Hardware development
Evaluation board
TPS54418EVM-375 TPS54418 3.3V Input, 1.8V Output, 4A SWIFT™ Evaluation Module TPS54620EVM-374 TPS54620 8V to 17V, 6A SWIFT™ Converter Evaluation Module
Software
Calculation tool
TPS54620DESIGN-CALC TPS54620 & TPS54XXX Current-Mode Step-Down Converter Design Calculator
Package Pins Download
WQFN (RTE) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos