TPS54620
- Integrated 26 mΩ and 19 mΩ MOSFETs
- Split Power Rail: 1.6 V to 17 V on PVIN
- 200-kHz to 1.6-MHz Switching Frequency
- Synchronizes to External Clock
- 0.8 V ±1% Voltage Reference Overtemperature
- Low 2-µA Shutdown Quiescent Current
- Monotonic Start-Up into Prebiased Outputs
- –40°C to 150°C Operating Junction Temperature Range
- Adjustable Slow Start and Power Sequencing
- Power Good Output Monitor for Undervoltage and Overvoltage
- Adjustable Input Undervoltage Lockout
- For SWIFT™ Documentation, Visit http://www.ti.com/swift
- Create a Custom Design Using the TPS54620 With the WEBENCH Power Designer
The TPS54620 in thermally enhanced 3.50 mm × 3.50 mm QFN package is a full featured 17-V, 6-A, synchronous, step-down converter which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and by selecting a high switching frequency, reducing the footprint of the inductor.
The output voltage start-up ramp is controlled by the SS/TR pin which allows operation as either a stand-alone power supply or in tracking situations. Power sequencing is also possible by correctly configuring the enable and the open-drain power good pins.
Cycle-by-cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current limit which prevents current runaway. There is also a low-side sinking current limit that turns off the low-side MOSFET to prevent excessive reverse current. Thermal shutdown disables the part when die temperature exceeds thermal shutdown temperature.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS54620EVM-374 — TPS54620 8V to 17V, 6A SWIFT™ Converter Evaluation Module
The TPS54620EVM-374 is designed to help the user easily evaluate and test the operation and functionality of the TPS54620 buck converter. The EVM converts a 4.5-V to 17-V input voltage to a regulated 3.3-V output voltage that delivers up to 6 A in a 3.5 x 3.5-mm QFN package. To improve performance (...)
EVMK2GX — 66AK2Gx 1GHz evaluation module
The EVMK2GX (also known as "K2G") 1GHz evaluation module (EVM) enables developers to immediately start evaluating the 66AK2Gx processor family, and to accelerate the development of audio, industrial motor control, smart grid protection and other high reliability, real-time compute intensive (...)
EVMK2GXS — 66AK2Gx (K2G) 1GHz High-Secure Evaluation Module
The K2G 1GHz High Secure Evaluation Module (EVM) enables developers to start evaluating and testing the programming of the high secure developmental version of the 66AK2Gx processor, and to accelerate the next stage of secure boot product development of audio and industrial real (...)
TPS54620 TINA-TI Average Reference Design
TPS54620 TINA-TI Transient Reference Design
TPS54620 Unencrypted PSpice Average Package (Rev. A)
TPS54620 Unencrypted PSpice Transient Model Package (Rev. B)
TPS54620DESIGN-CALC — TPS54620 and TPS54XXX Current-Mode Step-Down Converter Design Calculator
Supported products & hardware
Products
AC/DC & DC/DC converters (integrated FET)
Hardware development
Evaluation board
Software
Calculation tool
TIDEP0067 — 66AK2Gx DSP + ARM Processor Power Solution Reference Design
DLP4500-C350REF — High Resolution, Portable Light Steering Reference Design using DLP Technology
TIDEP0081 — Wideband Receiver Design Using 66AK2L06 JESD204B Attach to ADC32RF80 Reference Design
TIDA-00254 — Accurate Point Cloud Generation for 3D Machine Vision Applications using DLP® Technology
PMP6776 — Xilinx Kintex FPGA Power Reference Design
PMP9357 — Altera Arria V FPGA Power Supply Reference Design
TIDEP0036 — Reference Design using TMS320C6657 to Implement Efficient OPUS Codec Solution
Package | Pins | Download |
---|---|---|
VQFN (RGY) | 14 | View options |
VQFN (RHL) | 14 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.