TPS62240

ACTIVE

2.25MHz 300mA Step-Down Converter in 2x2mm SON/TSOT23 Package

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 0.3 Vin (min) (V) 2 Vin (max) (V) 6 Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2500 Features Enable, Forced PWM, Light load efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.6 Vout (max) (V) 6 Iq (typ) (µA) 15 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 0.3 Vin (min) (V) 2 Vin (max) (V) 6 Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2500 Features Enable, Forced PWM, Light load efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.6 Vout (max) (V) 6 Iq (typ) (µA) 15 Duty cycle (max) (%) 100
SOT-23-THN (DDC) 5 8.12 mm² 2.9 x 2.8 WSON (DRV) 6 4 mm² 2 x 2
  • High Efficiency - Greater Than 94%
  • Output Current up to 300 mA
  • VIN Range from 2 V to 6 V for Li-ion Batteries With
    Extended Voltage Range
  • 2.25-MHz Fixed-Frequency Operation
  • Power Save Mode at Light Load Currents
  • Output Voltage Accuracy in PWM Mode ±1.5%
  • Adjustable Output Voltage from 0.6 V to VIN
  • Typical 15-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Available in a SOT (5) and 2-mm × 2-mm × 0.8-
    mm WSON (6) Package
  • Allows <1-mm Solution Height
  • High Efficiency - Greater Than 94%
  • Output Current up to 300 mA
  • VIN Range from 2 V to 6 V for Li-ion Batteries With
    Extended Voltage Range
  • 2.25-MHz Fixed-Frequency Operation
  • Power Save Mode at Light Load Currents
  • Output Voltage Accuracy in PWM Mode ±1.5%
  • Adjustable Output Voltage from 0.6 V to VIN
  • Typical 15-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Available in a SOT (5) and 2-mm × 2-mm × 0.8-
    mm WSON (6) Package
  • Allows <1-mm Solution Height

The TPS6224x device is a highly efficient synchronous step-down DC-DC converter. The device provides up to 300-mA output current from a single Li-Ion cell and is ideal for battery powered portable applications like mobile phones and other portable equipment.

With an wide input voltage range of 2 V to 6 V, the device also supports two- and three-cell alkaline, 3.3-V and 5-V input voltage rails.

The TPS6224x operates at 2.25-MHz fixed switching frequency and enters power save mode operation at light load currents to maintain high efficiency over the entire load current range.

The power save mode is optimized for low output voltage ripple. For low-noise applications, the device can be forced into fixed-frequency pulse width modulation (PWM) mode by pulling the MODE pin high. In shutdown mode, the current consumption is reduced to less than 1 µA. The TPS6224x allows the use of small inductors and capacitors to achieve a small solution size.

The TPS6224x operates over a free-air temperature range of –40°C to 85°C. The device is available in a 5-pin SOT and a 6-pin 2-mm × 2-mm WSON package.

The TPS6224x device is a highly efficient synchronous step-down DC-DC converter. The device provides up to 300-mA output current from a single Li-Ion cell and is ideal for battery powered portable applications like mobile phones and other portable equipment.

With an wide input voltage range of 2 V to 6 V, the device also supports two- and three-cell alkaline, 3.3-V and 5-V input voltage rails.

The TPS6224x operates at 2.25-MHz fixed switching frequency and enters power save mode operation at light load currents to maintain high efficiency over the entire load current range.

The power save mode is optimized for low output voltage ripple. For low-noise applications, the device can be forced into fixed-frequency pulse width modulation (PWM) mode by pulling the MODE pin high. In shutdown mode, the current consumption is reduced to less than 1 µA. The TPS6224x allows the use of small inductors and capacitors to achieve a small solution size.

The TPS6224x operates over a free-air temperature range of –40°C to 85°C. The device is available in a 5-pin SOT and a 6-pin 2-mm × 2-mm WSON package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS82740A ACTIVE 200-mA Step Down Converter Module with 360nA Iq For smaller BOM size and ease-of-use check out the module alternative.
TPS82740B ACTIVE 200-mA Step Down Converter Module with 360nA Iq For smaller BOM size and ease-of-use check out the module alternative.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 18
Type Title Date
* Data sheet TPS6224x 2.25-MHz 300-mA Step-Down Converter in 2 x 2 WSON and SOT Package datasheet (Rev. C) PDF | HTML 31 Jul 2015
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Application note Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML 23 May 2022
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 14 Jun 2019
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Application note Optimizing Transient Response of Internally Compensated DC-DC Converters (Rev. B) 29 Nov 2017
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 15 Jun 2017
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) 17 Aug 2015
Analog Design Journal Five steps to a great PCB layout for a step-down converter 29 Jan 2015
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 26 Apr 2012
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 13 Jan 2012
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011
EVM User's guide TPS622x0EVM-229 26 Jul 2007

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos