TPS99000-Q1
DLP® system management and illumination controller for DLP553x-Q1 chipset
TPS99000-Q1
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Temperature grade 2: –40°C to 105°C ambient operating temperature
- Device HBM ESD classification level 2
- Device CDM ESD classification level C4B
- Automotive system management device for DLP products:
- Advanced power monitoring, sequencing, and protection circuits
- Two die temperature monitors, MCU external watchdog timer, and clock frequency monitor
- System over-brightness detection
- SPI port with parity, checksum, and password register protection
- Second SPI port for independent system monitoring
- On-chip DMD mirror voltage regulators
- Generates +16V, +8.5V, and –10V DMD control voltages
- High dynamic range dimming and color control, enabling > 5000:1 dimming range with high bit depth and white color balance:
- Two transimpedance amplifiers (TIA) with a wide dynamic range supporting numerous optical designs
- 12-bit ADC with up to 63 time sequence samples per frame
- DAC and comparator functions for color and pulse control
- FET drivers for LED and shunt control
The TPS99000-Q1 system management and illumination controller is part of the DLP553x-Q1 and DLP462x-Q1 chipset, which also includes the DLPC23x-Q1 DMD display controller. The chipset provides all functions needed to support and exceed typical 5000:1 display dimming requirements for Head-Up Display (HUD) applications, with typical requirements of 3 nits to 15,000 nits brightness range and tight color point control. An integrated DMD high-voltage regulator supplies DMD mirror reference voltages, meeting the required tight tolerances. The power supply sequencer and monitor provide robust coordination of power-up and power-down events for the entire chipset.
The TPS99000-Q1 illumination controller integrates a 12-bit ADC, two DACs (12-bit and 10-bit), and two high-performance photodiode signal conditioning transimpedance amplifiers (TIAs) as the core components of the illumination control system. The ADC is capable of automatic sampling up to 63 events per video frame.
Advanced system status monitoring circuits provide real-time visibility into display sub-system operational condition, including two processor watchdog circuits, two die temperature monitors, comprehensive supply monitoring for overvoltage and undervoltage detection, checksum and password register protection with byte-level parity on SPI bus transactions, an excessive brightness monitor circuit, and other built-in test functions.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS99000-Q1 System Management and Illumination Controller datasheet (Rev. G) | PDF | HTML | 31 Jul 2024 |
EVM User's guide | DLP5534PROJQ1EVM Evaluation Module User's Guide | 20 Nov 2019 | ||
EVM User's guide | DLP5534Q1EVM Evaluation Module User's Guide | 20 Nov 2019 | ||
EVM User's guide | DLP5530PGUQ1EVM Evaluation Module User's Guide | 18 Nov 2019 | ||
EVM User's guide | DLP5530PROJQ1EVM Evaluation Module User's Guide | 18 Nov 2019 | ||
EVM User's guide | DLP5530PROJTGQ1EVM Evaluation Module User's Guide | 18 Nov 2019 | ||
EVM User's guide | DLP5530Q1EVM Evaluation Module User's Guide | 18 Nov 2019 | ||
Application note | Estimating Mechanical Volume of an Augmented Reality Head-Up Display System | 28 Dec 2018 | ||
White paper | DLP® Technology: Solar Loading in Augmented Reality Head-up Display Systems | 22 Jul 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLP4620SQ1EVM — DLP4620-Q1 evaluation module
The DLP4620SQ1EVM evaluation module (EVM) is a complete electronic subsystem designed to drive the DLP4620S-Q1 automotive chipset. The DLP4620S-Q1 chipset consists of a 0.46” DMD (1358 x 566), the DLPC231-Q1 DMD controller and TPS99000-Q1 PMIC. When combined with optics, RGB LEDs and a photodiode, (...)
DLP5530PGUQ1EVM — DLP5530-Q1 Picture generation unit (PGU) projector evaluation module
DLP5530PROJQ1EVM — DLP5530-Q1 Interior projector evaluation module
DLP5530PROJTGQ1EVM — DLP5530-Q1 Interior projector evaluation module with true green LED
DLP5530Q1EVM — DLP5530-Q1 electronics evaluation module
DLP5531LEQ1EVM — DLP5531-Q1 light engine evaluation module
DLP5531Q1EVM — DLP® automotive high resolution headlight electronics evaluation module
DLP5532PROJHBQ1EVM — DLP5532-Q1 evaluation module for high-brightness interior projector
DLP5534PROJQ1EVM — DLP5534-Q1 405nm projector evaluation module
DLP5534Q1EVM — DLP5534-Q1 electronics evaluation module
DLP-HUD-VOLUME-CALC — AR HUD Volume Estimation Calculator
Supported products & hardware
Products
Exterior lighting & projection products
Display products
Hardware development
Evaluation board
Software
Calculation tool
TIDA-080007 — DLP® auto headlight reference design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTQFP (PZP) | 100 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.