Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM63608

ACTIVE

High-density, 36-V input, 1-V to 20-V output, 6-A power module in 7.5-mm x 6.5-mm HotRod™ QFN

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Synchronous Buck Type Module Iout (max) (A) 6 Vin (min) (V) 3 Vin (max) (V) 36 Vout (min) (V) 1 Vout (max) (V) 20 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features EMI Tested, Enable, Frequency synchronization, Light Load Efficiency, Overcurrent protection, Power good, Spread Spectrum Control mode Peak-Current Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Synchronous Buck Type Module Iout (max) (A) 6 Vin (min) (V) 3 Vin (max) (V) 36 Vout (min) (V) 1 Vout (max) (V) 20 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features EMI Tested, Enable, Frequency synchronization, Light Load Efficiency, Overcurrent protection, Power good, Spread Spectrum Control mode Peak-Current Duty cycle (max) (%) 98
B3QFN (RDF) 22 48.75 mm² 7.5 x 6.5
  • Functional Safety-Capable
  • Versatile 36-V IN, 6-A OUT synchronous buck module
    • Integrated MOSFETs, inductor, and controller
    • Adjustable output voltage from 1 V to 20 V
    • 6.5-mm × 7.5-mm × 4-mm overmolded package
    • –40°C to 125°C junction temperature range
    • Frequency adjustable from 200 kHz to 2.2 MHz
    • Negative output voltage capability
  • Ultra-high efficiency across the full load range
    • Peak efficiency of 95%+
    • External bias option for improved efficiency
    • Exposed pad for low thermal impedance. EVM θ JA = 18.2 °C/W.
    • Shutdown quiescent current of 0.6 µA (typical)
    • 0.5-V typical dropout voltage at 4-A load
  • Ultra-low conducted and radiated EMI signatures
    • Low-noise package with dual input paths and integrated capacitors reduces switch ringing
    • Resistor-adjustable switch-node slew rate
    • Meets CISPR 11 and 32 Class B emissions
  • Designed for scalable power supplies
    • Pin compatible with the TPSM63610 (36 V, 8 A)
  • Inherent protection features for robust design
    • Precision enable input and open-drain PGOOD indicator for sequencing, control, and V IN UVLO
    • Overcurrent and thermal shutdown protections
  • Create a custom design using the TPSM63608 with the WEBENCH Power Designer
  • Functional Safety-Capable
  • Versatile 36-V IN, 6-A OUT synchronous buck module
    • Integrated MOSFETs, inductor, and controller
    • Adjustable output voltage from 1 V to 20 V
    • 6.5-mm × 7.5-mm × 4-mm overmolded package
    • –40°C to 125°C junction temperature range
    • Frequency adjustable from 200 kHz to 2.2 MHz
    • Negative output voltage capability
  • Ultra-high efficiency across the full load range
    • Peak efficiency of 95%+
    • External bias option for improved efficiency
    • Exposed pad for low thermal impedance. EVM θ JA = 18.2 °C/W.
    • Shutdown quiescent current of 0.6 µA (typical)
    • 0.5-V typical dropout voltage at 4-A load
  • Ultra-low conducted and radiated EMI signatures
    • Low-noise package with dual input paths and integrated capacitors reduces switch ringing
    • Resistor-adjustable switch-node slew rate
    • Meets CISPR 11 and 32 Class B emissions
  • Designed for scalable power supplies
    • Pin compatible with the TPSM63610 (36 V, 8 A)
  • Inherent protection features for robust design
    • Precision enable input and open-drain PGOOD indicator for sequencing, control, and V IN UVLO
    • Overcurrent and thermal shutdown protections
  • Create a custom design using the TPSM63608 with the WEBENCH Power Designer

Deriving from a family of synchronous buck modules, the TPSM63608 is a highly integrated 36-V, 6-A DC/DC solution that combines power MOSFETs, a shielded inductor, and passives in an enhanced HotRod™ QFN package. The module has VIN and VOUT pins located at the corners of the package for optimized input and output capacitor placement. Four larger thermal pads beneath the module enable a simple layout and easy handling in manufacturing.

With an output voltage from 1 V to 20 V, the TPSM63608 is designed to quickly and easily implement a low-EMI design in a small PCB footprint. The total solution requires as few as four external components and eliminates the magnetics and compensation part selection from the design process.

Although designed for small size and simplicity in space-constrained applications, the TPSM63608 module offers many features for robust performance: precision enable with hysteresis for adjustable input-voltage UVLO, resistor-programmable switch node slew rate and spread spectrum for improved EMI. Along with integrated VCC, bootstrap and input capacitors for increased reliability and higher density. The module can be configured for constant switching frequency over the full load current range (FPWM), or variable frequency (PFM) for higher light load efficiency. Including a PGOOD indicator for sequencing, fault protection, and output voltage monitoring.

space

Deriving from a family of synchronous buck modules, the TPSM63608 is a highly integrated 36-V, 6-A DC/DC solution that combines power MOSFETs, a shielded inductor, and passives in an enhanced HotRod™ QFN package. The module has VIN and VOUT pins located at the corners of the package for optimized input and output capacitor placement. Four larger thermal pads beneath the module enable a simple layout and easy handling in manufacturing.

With an output voltage from 1 V to 20 V, the TPSM63608 is designed to quickly and easily implement a low-EMI design in a small PCB footprint. The total solution requires as few as four external components and eliminates the magnetics and compensation part selection from the design process.

Although designed for small size and simplicity in space-constrained applications, the TPSM63608 module offers many features for robust performance: precision enable with hysteresis for adjustable input-voltage UVLO, resistor-programmable switch node slew rate and spread spectrum for improved EMI. Along with integrated VCC, bootstrap and input capacitors for increased reliability and higher density. The module can be configured for constant switching frequency over the full load current range (FPWM), or variable frequency (PFM) for higher light load efficiency. Including a PGOOD indicator for sequencing, fault protection, and output voltage monitoring.

space

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPSM63608High-Density, 3-V to 36-V Input,1-V to 20-V Output,6-A (8-A Peak)Synchronous Buck DC/DC Power Module With Enhanced HotRod™ QFN Package datasheet (Rev. A) PDF | HTML 01 Nov 2023
Application note Soldering Considerations for Power Modules (Rev. C) PDF | HTML 14 Mar 2024
Application note How to Implement a Simple Constant Current Regulation Scheme to a PCM Based Buck PDF | HTML 16 Aug 2023
Functional safety information TPSM63608 and TPSM63610/E Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 12 Oct 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

TPSM63610-DESIGN-CALC TPSM63610 power module quickstart design tool

The TPSM6310 quick-start calculator is a standalone tool that facilitates and assists the power-supply engineer with the design of a DC/DC buck regulator based on a family of synchronous buck power modules, including TPSM6310, TPSM63610E and TPSM63608. The user can quickly arrive at an optimized (...)

Supported products & hardware

Supported products & hardware

Products
Power modules (integrated inductor)
TPSM63608 High-density, 36-V input, 1-V to 20-V output, 6-A power module in 7.5-mm x 6.5-mm HotRod™ QFN TPSM63610 High-density, 36-V input, 1-V to 20-V output, 8-A power module 7.5-mm x 6.5-mm enhanced HotRod™ QFN TPSM63610E High-density, 36-V input, 1-V to 20-V output, 8-A power module
Package Pins Download
B3QFN (RDF) 22 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos