TPSM843620
4-V to 18-V input, advanced current mode, 6-A synchronous SWIFT™ step-down power module
TPSM843620
- Fixed-frequency, internally-compensated advanced current mode (ACM) control
- Small form factor 3.5-mm × 3.5-mm × 1.6-mm, 15-pin DFM package MicroSiP power module
- High-efficiency, integrated 25-mΩ and 6.5-mΩ MOSFETs, inductor and basic passives
- 4-V to 18-V input voltage range
- 0.5-V to 5.5 -V output voltage range
- Three selectable PWM ramp options to optimize the control loop performance
- Five selectable switching frequencies: 500 kHz, 750 kHz, 1 MHz, 1.5 MHz, and 2.2 MHz
- Synchronizable to an external clock
- 0.5-V, ±0.5% voltage reference accuracy over full temperature range
- Selectable soft-start times: 0.5 ms, 1 ms, 2 ms, and 4 ms
- Monotonic start-up into prebiased outputs
- Selectable current limits to support lower current operation
- Enable with adjustable input undervoltage lockout
- Power-good output monitor
- Output overvoltage, output undervoltage, input undervoltage, overcurrent, and overtemperature protection
- Pin-to-pin compatible with 8 A - TPSM843820 3 A - TPSM843320
- – 40°C to 125°C operating junction temperature
TPSM843620 is a highly efficient, small, and flexible synchronous step-down DC-DC converter in a MicroSiP power module package that is easy to use. The module operates up to 18-V input with fixed-frequencies that are resistor adjustable by system designer. The embedded IC is internally compensated which reduces external components and design size. The integrated high-frequency capacitor reduces the transient peak at switching node.
The TPSM843620 module employs an internally compensated, fixed-frequency advanced current mode control. The device is capable of providing high efficiency while running at a switching frequency up to 2.2 MHz. The fixed frequency controller can operate from 500 kHz to 2.2 MHz and can be synchronized to an external clock using the SYNC pin. Additional features include a high accuracy voltage reference, selectable soft-start times, monotonic start-up into prebiased outputs, selectable current limits, adjustable UVLO through the EN pin, and a full suite of fault protections.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPSM843620 4-V to 18-V Input, 6-A SynchronousSWIFTStep-Down ConverterMicroSiPPower Module With Integrated Inductor and Internally Compensated Advanced Current Mode Control datasheet (Rev. A) | PDF | HTML | 01 Dec 2023 |
Application note | Detailed Comparison Between TPSM843620 Family and TPS543620 Family | PDF | HTML | 20 Nov 2023 | |
EVM User's guide | TPSM843620 SWIFT™ Step-Down Module Evaluation Module User's Guide | PDF | HTML | 25 Oct 2023 | |
Certificate | TPSM843620EVM EU Declaration of Conformity (DoC) | 20 Sep 2023 | ||
Application brief | Solving Power Design Challenges in Medical Imaging Applications | PDF | HTML | 12 Jul 2023 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPSM843620EVM — TPSM843620 evaluation module for synchronous buck converter
Package | Pins | Download |
---|---|---|
USIP (SIT) | 15 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.