XTR-ERROR-CALC — Current Transmitter Error Calculator
This spreadsheet calculates error for Current Transmitter (XTR) devices and external components.
All trademarks are the property of their respective owners.
The XTR105 is a monolithic 4-20mA, 2-wire current transmitter with two precision current sources. It provides complete current excitation for platinum RTD temperature sensors and bridges, instrumentation amplifiers, and current output circuitry on a single integrated circuit.
Versatile linearization circuitry provides a 2nd-order correction to the RTD, typically achieving a 40:1 improvement in linearity.
Instrumentation amplifier gain can be configured for a wide range of temperature or pressure measurements. Total unadjusted error of the complete current transmitter is low enough to permit use without adjustment in many applications. This includes zero output current drift, span drift, and nonlinearity. The XTR105 operates on loop power-supply voltages down to 7.5V.
The XTR105 is available in DIP-14 and SO-14 surface-mount packages and is specified for the 40°C to +85°C industrial temperature range.
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | XTR105: 4-20mA Current Transmitter with Sensor Excitation and Linearization datasheet (Rev. B) | 27 Aug 2004 | |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Analog Design Journal | 4Q 2011 Issue Analog Applications Journal | 09 Nov 2011 | ||
Analog Design Journal | Analog linearization of resistance temperature detectors | 09 Nov 2011 | ||
Application note | 20mA to 0-20mA Converter & Current Summing Current-to-Current Converters | 02 Oct 2000 | ||
Application note | FOUR-WIRE RTD CURRENT-LOOP TRANSMITTER | 27 Sep 2000 | ||
Application note | IC Building Blocks Form Complete Isolated 4-20mA Current-Loop | 27 Sep 2000 |
For additional terms or required resources, click any title below to view the detail page where available.
The DLP NIRscan is a complete evaluation module (EVM) to design a high performance, affordable near-infrared spectrometer. This flexible tool contains everything a designer needs to start developing a DLP-based spectrometer right out of the box. The EVM features the DLP 0.45 WXGA NIR (...)
This spreadsheet calculates error for Current Transmitter (XTR) devices and external components.
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
PDIP (N) | 14 | Ultra Librarian |
SOIC (D) | 14 | Ultra Librarian |
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.