Calculation tool
XTR-ERROR-CALC — Current Transmitter Error Calculator
This spreadsheet calculates error for Current Transmitter (XTR) devices and external components.
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 4-20mA Current Transmitters with Sensor Excitation and Linearization datasheet | 27 Sep 2000 | |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Analog Design Journal | 4Q 2011 Issue Analog Applications Journal | 09 Nov 2011 | ||
Analog Design Journal | Analog linearization of resistance temperature detectors | 09 Nov 2011 | ||
Application note | 20mA to 0-20mA Converter & Current Summing Current-to-Current Converters | 02 Oct 2000 |
For additional terms or required resources, click any title below to view the detail page where available.
The DLP NIRscan is a complete evaluation module (EVM) to design a high performance, affordable near-infrared spectrometer. This flexible tool contains everything a designer needs to start developing a DLP-based spectrometer right out of the box. The EVM features the DLP 0.45 WXGA NIR (...)
This spreadsheet calculates error for Current Transmitter (XTR) devices and external components.
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (D) | 14 | Ultra Librarian |
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.