CDCE937
Programmable 3-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs
CDCE937
- Member of Programmable Clock Generator Family
- CDCEx913: 1PLL, 3 Outputs
- CDCEx925: 2PLL, 5 Outputs
- CDCEx937: 3PLL, 7 Outputs
- CDCEx949: 4LL, 9 Outputs
- In-System Programmability and EEPROM
- Serial Programmable Volatile Register
- Nonvolatile EEPROM to Store Customer Setting
- Flexible Input Clocking Concept
- External Crystal: 8MHz to 32MHz
- On-Chip VCXO: Pull Range ±150ppm
- Single-Ended LVCMOS up to 160MHz
- Free Selectable Output Frequency up to 230MHz
- Low-Noise PLL Core
- PLL Loop Filter Components Integrated
- Low Period Jitter (Typical 60ps)
- Separate Output Supply Pins
- CDCE937: 3.3V and 2.5V
- CDCEL937: 1.8V
- Flexible Clock Driver
- Three User-Definable Control Inputs [S0/S1/S2], for Example, SSC Selection, Frequency Switching, Output Enable or Power Down
- Generates Highly Accurate Clocks for Video, Audio, USB, IEEE1394, RFID, Bluetooth™, WLAN, Ethernet™, and GPS
- Generates Common Clock Frequencies Used With TI DaVinci™, OMAP™, DSPs
- Programmable SSC Modulation
- Enables 0PPM Clock Generation
- 1.8V Device Power Supply
- Wide Temperature Range –40°C to 85°C
- Packaged in TSSOP
- Development and Programming Kit for Easy PLL Design and Programming (TI Pro-Clock™)
D-TVs, STBs, IP-STBs, DVD Players, DVD Recorders, and Printers
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | CDCEx937 Flexible Low Power LVCMOS Clock Generator With SSC Support For EMI Reduction datasheet (Rev. H) | PDF | HTML | 05 Jul 2024 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | VCXO Application Guideline for CDCE(L)9xx Family (Rev. A) | 23 Apr 2012 | ||
User guide | CDCE(L)9XX & CDCEx06 Programming Evaluation Module Manual (Rev. A) | 22 Nov 2010 | ||
Application note | General I2C / EEPROM usage for the CDCE(L)9xx family | 26 Jan 2010 | ||
Application note | Troubleshooting I2C Bus Protocol | 19 Oct 2009 | ||
Application note | Usage of I2C for CDCE(L)949, CDCE(L)937, CDCE(L)925, CDCE(L)913 | 23 Sep 2009 | ||
User guide | CDCE(L)9XX & CDCEx06 Programming Evaluation Module Manual | 09 Dec 2008 | ||
Application note | Generating Low Phase-Noise Clocks for Audio Data Converters from Low Frequency | 31 Mar 2008 | ||
Application note | Practical consideration on choosing a crystal for CDCE(L)9xx family | 24 Mar 2008 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
CDCEL9XXPROGEVM — CDCE(L)949 Family EEPROM Programming Board
The clock generator CDCE(L)949 family has integrated EEPROM that allows the default frequency settings to be saved upon start up. CDCEL9XXPROGEVM is a programming board that allows a fast programming of prototyping samples or small production quantities. It applies to all 8 devices in the family: (...)
SCAC131 — Drivers for the CDCEL9xx programmer EVM
Supported products & hardware
Products
Clock generators
Hardware development
Evaluation board
CLOCKPRO — ClockPro Software
TI's ClockPro software allows users to program/configure the following devices in a friendly GUI interface:
- CDCE949
- CDCE937
- CDCE925
- CDCE913
- CDCE906
- CDCE706
- CDCEL949
- CDCEL937
- CDCEL925
- CDCEL913
It is intended to be used with the evaluation modules of the above devices.
Supported products & hardware
Products
Clock generators
Hardware development
Evaluation board
Software
Software programming tool
SCAC073 — TI-Pro-Clock Programming Software
Supported products & hardware
Products
Clock generators
CLOCK-TREE-ARCHITECT — Clock tree architect programming software
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-01352 — 400-W Continuous, Scalable, ±2.5- to ±150-V, Programmable Ultrasound Power Supply Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
TSSOP (PW) | 20 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.