Product details

Local sensor accuracy (max) 0.5, 1 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 1.4 Interface type I2C, SMBus Supply voltage (max) (V) 3.6 Features ALERT, NIST traceable, One-shot conversion Supply current (max) (µA) 10 Temp resolution (max) (bps) 12 Remote channels (#) 0 Addresses 4 Rating Catalog
Local sensor accuracy (max) 0.5, 1 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 1.4 Interface type I2C, SMBus Supply voltage (max) (V) 3.6 Features ALERT, NIST traceable, One-shot conversion Supply current (max) (µA) 10 Temp resolution (max) (bps) 12 Remote channels (#) 0 Addresses 4 Rating Catalog
SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6
  • TMP112A accuracy without calibration:
    • ±0.5°C (maximum) from 0°C to +65°C (3.3V)
    • ±1.0°C (maximum) from –40°C to +125°C
  • TMP112B accuracy without calibration:
    • ±0.5°C (maximum) from 0°C to +65°C (1.8V)
    • ±1.0°C (maximum) from –40°C to +125°C
  • TMP112N accuracy without calibration:
    • ±1.0°C (maximum) from –40°C to +125°C
  • TMP112Dx accuracy without calibration:
    • ±0.5°C (maximum) from -25°C to 85°C (V+ ≥ 1.5V)
    • ±1.0°C (maximum) from –40°C to 125°C
  • SOT563 package (1.6mm × 1.6mm)
  • X2SON package (0.8mm × 0.8mm)
  • Low quiescent current:
    • 7.5-µA active (maximum), 0.35-µA shutdown (maximum)
  • Supply range: 1.4V to 3.6V
  • Resolution: 12 Bits
  • Digital output: SMBus™, Two-Wire, and I2C interface compatibility
  • NIST traceable
  • TMP112A accuracy without calibration:
    • ±0.5°C (maximum) from 0°C to +65°C (3.3V)
    • ±1.0°C (maximum) from –40°C to +125°C
  • TMP112B accuracy without calibration:
    • ±0.5°C (maximum) from 0°C to +65°C (1.8V)
    • ±1.0°C (maximum) from –40°C to +125°C
  • TMP112N accuracy without calibration:
    • ±1.0°C (maximum) from –40°C to +125°C
  • TMP112Dx accuracy without calibration:
    • ±0.5°C (maximum) from -25°C to 85°C (V+ ≥ 1.5V)
    • ±1.0°C (maximum) from –40°C to 125°C
  • SOT563 package (1.6mm × 1.6mm)
  • X2SON package (0.8mm × 0.8mm)
  • Low quiescent current:
    • 7.5-µA active (maximum), 0.35-µA shutdown (maximum)
  • Supply range: 1.4V to 3.6V
  • Resolution: 12 Bits
  • Digital output: SMBus™, Two-Wire, and I2C interface compatibility
  • NIST traceable
Download View video with transcript Video

Request more information

NIST calibration documentation is available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TMP102 ACTIVE 2C digital temperature sensor, I2C/SMBus in 2.56mm2 package Pin-compatible (SOT-563 package) 2°C alternative
TMP1075 ACTIVE 1°C I²C temperature sensor with performance upgrades to industry standard LM75 / TMP75 6-pin SOT-5X3 package option (other packages available), lower accuracy (±1°C), and lower cost
Same functionality with different pin-out to the compared device
NEW TMP110 ACTIVE ±1.0°C accurate I²C temperature sensor with alert in compact X2SON package Lower accuracy (±1.0°C) and software-compatible alternative for cost-optimized designs. Pin-to-pin (X2SON package), with a wider VCC range (1.14 to 5.5V)
NEW TMP112D ACTIVE ±0.5°C accurate I²C temperature sensor with alert option Similar accuracy (±0.5°C) and software-compatible alternative for cost-optimized designs. X2SON package.
TMP116 ACTIVE 0.2C digital temperature sensor, 64-bit non-volatile memory 6-pin WSON package and offers higher accuracy (±0.2°C) and a wider operating temperature range (-55°C to 125°C)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 18
Type Title Date
* Data sheet TMP112x High-Accuracy, Low-Power, Digital Temperature Sensors With SMBus and Two-Wire Serial Interface in SOT563 and X2SON Packages datasheet (Rev. L) PDF | HTML 03 Jul 2024
Application note How to Read and Interpret Digital Temperature Sensor Output Data (Rev. A) PDF | HTML 21 Jan 2025
Product overview Ultra-Small Temperature Sensor Comparison Guide (Rev. A) PDF | HTML 21 Jan 2025
Application note LM75B and TMP1075 Industry-Standard Devices: Design Guidelines and Spec Comparison (Rev. A) PDF | HTML 07 Mar 2024
Application brief Improving System Reliability in Auto and Ind. Cameras w/ AccurateTemp. Sensing PDF | HTML 03 Jan 2022
Technical article Interface to sensors in seconds with ASC Studio PDF | HTML 12 Nov 2020
Application note How to Boost Your CPU, GPU, and SoC Performance Through Thermal Accuracy PDF | HTML 22 Sep 2020
Application brief High-Performance Processor Die Temperature Monitoring (Rev. A) 17 Oct 2019
Application note Low-Power Design Techniques for Temperature-Sensing Applications 06 Jun 2019
Application brief How to monitor board temperature 28 Jan 2019
Application brief Temperature sensing fundamentals 28 Jan 2019
Application note Temperature sensors: PCB guidelines for surface mount devices (Rev. A) 18 Jan 2019
Application note Wearable Temp-Sensing Layout Considerations Optimized for Thermal Response (Rev. B) 23 Oct 2018
Application brief Ambient Temperature Measurement Layout Considerations 16 Jul 2018
Application note Calculating Useful Lifetimes of Temperature Sensors 06 Jul 2018
Technical article Real-time temperature sensing with dual-mode connectivity PDF | HTML 03 Nov 2016
Technical article New proof-of-concept design shows health monitoring in a small form factor smart p PDF | HTML 19 May 2016
Technical article Cold chain in the IoT PDF | HTML 20 Nov 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AWR2944EVM — AWR2944 evaluation module for automotive, second-generation 76-GHz to 81-GHz high-performance SoC

The AWR2944 evaluation module (EVM) is an easy-to-use platform for evaluating the AWR2944 mmWave system-on-chip (SoC) radar sensor, which has direct connectivity to the DCA1000EVM (sold separately).

The AWR2944EVM kit contains everything required to start developing software for the on-chip C66x (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Evaluation board

NFC-DATALOGGER-EVM — Ultralow Power Multi-sensor Data Logger with NFC Interface Evaluation Module

This NFC-DATALOGGER-EVM Provides a complete reference design
for asset tracking and cold chain data logging with
over 5 year battery life and a simple NFC (Near Field
Communication) interface for configuration and read
back. For maximum flexibility, the system offers the
choice of multiple sensor (...)
Not available on TI.com
Evaluation board

TMP112EVM — TMP112 high-precision, low-power, digital temperature sensor evaluation module

The TMP112EVM allows users to evaluate the performance of the TMP112 digital temperature sensor. The evaluation module (EVM) comes in a USB-stick form factor, with an onboard MSP430F5528 microcontroller that interfaces with both the host computer and the TMP112 device using an I²C interface. (...)

User guide: PDF
Code example or demo

SBOC486 TMP102 Arduino Example Code v1.0

Supported products & hardware

Supported products & hardware

Products
Digital temperature sensors
TMP102 2C digital temperature sensor, I2C/SMBus in 2.56mm2 package TMP112 ±0.5°C 1.4V-to-3.6V digital temperature sensor with I²C/SMBus
Driver or library

LM75SW-LINUX — Linux Driver for I2C temperature sensors

The Linux driver support LM75 compatible Temperature Sensors. The Linux driver supports communication through the I2C bus and interfaces with the Hardware Monitoring sub-system.
Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:
  • LM75A
  • TMP100
  • TMP101
  • (...)
IDE, configuration, compiler or debugger

ASC-STUDIO-TMP112 ASC studio for configuring all aspects of the TMP112 temperature sensor

SysConfig can be used to help simplify configuration challenges and accelerate software development with the TMP112 temperature sensor.
Supported products & hardware

Supported products & hardware

Products
Digital temperature sensors
TMP112 ±0.5°C 1.4V-to-3.6V digital temperature sensor with I²C/SMBus
Simulation model

TMP102, TMP112 IBIS Model

SBFM009.ZIP (63 KB) - IBIS Model

Many TI reference designs include the TMP112

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos