Product details

Local sensor accuracy (max) 2 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 1.4 Interface type I2C, SMBus Supply voltage (max) (V) 3.6 Features ALERT, NIST traceable, One-shot conversion Supply current (max) (µA) 10 Temp resolution (max) (bps) 12 Remote channels (#) 0 Addresses 4 Rating Catalog
Local sensor accuracy (max) 2 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 1.4 Interface type I2C, SMBus Supply voltage (max) (V) 3.6 Features ALERT, NIST traceable, One-shot conversion Supply current (max) (µA) 10 Temp resolution (max) (bps) 12 Remote channels (#) 0 Addresses 4 Rating Catalog
SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6
  • SOT563 package (1.6mm × 1.6mm) is a 68% smaller footprint than SOT-23
  • Accuracy without calibration:
    • 2.0°C (maximum) from –25°C to 85°C
    • 3.0°C (maximum) from –40°C to 125°C
  • Low quiescent current:
    • 7.5µA active (maximum)
    • 0.35µA shutdown (maximum)
  • Supply range: 1.4V to 3.6V
  • Resolution: 12 bits
  • Digital output: SMBus, two-wire, and I2C interface compatibility
  • NIST traceable
  • SOT563 package (1.6mm × 1.6mm) is a 68% smaller footprint than SOT-23
  • Accuracy without calibration:
    • 2.0°C (maximum) from –25°C to 85°C
    • 3.0°C (maximum) from –40°C to 125°C
  • Low quiescent current:
    • 7.5µA active (maximum)
    • 0.35µA shutdown (maximum)
  • Supply range: 1.4V to 3.6V
  • Resolution: 12 bits
  • Digital output: SMBus, two-wire, and I2C interface compatibility
  • NIST traceable

The TMP102 device is a digital temperature sensor designed for NTC/PTC thermistor replacement where high accuracy is required. The device offers an accuracy of ±0.5°C without requiring calibration or external component signal conditioning. Device temperature sensors are highly linear and do not require complex calculations or lookup tables to derive the temperature. The on-chip 12-bit ADC offers resolutions down to 0.0625°C.

The 1.6mm × 1.6mm SOT563 package is 68% smaller footprint than an SOT-23 package. The TMP102 device features SMBus™, two-wire and I2C interface compatibility, and allows up to four devices on one bus. The device also features an SMBus alert function. The device is specified to operate over supply voltages from 1.4V to 3.6V with the maximum quiescent current of 7.5µA over the full operating range.

The TMP102 device is designed for extended temperature measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications. The device is specified for operation over a temperature range of –40°C to 125°C.

The TMP102 production units are 100% tested against sensors that are NIST-traceable and are verified with equipment that are NIST-traceable through ISO/IEC 17025 accredited calibrations.

The TMP102 device is a digital temperature sensor designed for NTC/PTC thermistor replacement where high accuracy is required. The device offers an accuracy of ±0.5°C without requiring calibration or external component signal conditioning. Device temperature sensors are highly linear and do not require complex calculations or lookup tables to derive the temperature. The on-chip 12-bit ADC offers resolutions down to 0.0625°C.

The 1.6mm × 1.6mm SOT563 package is 68% smaller footprint than an SOT-23 package. The TMP102 device features SMBus™, two-wire and I2C interface compatibility, and allows up to four devices on one bus. The device also features an SMBus alert function. The device is specified to operate over supply voltages from 1.4V to 3.6V with the maximum quiescent current of 7.5µA over the full operating range.

The TMP102 device is designed for extended temperature measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications. The device is specified for operation over a temperature range of –40°C to 125°C.

The TMP102 production units are 100% tested against sensors that are NIST-traceable and are verified with equipment that are NIST-traceable through ISO/IEC 17025 accredited calibrations.

Download View video with transcript Video

Request more information

NIST calibration documentation is available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TMP112 ACTIVE ±0.5°C 1.4V-to-3.6V digital temperature sensor with I²C/SMBus Drop-in replacement with 0.5°C accuracy in same SOT package
Same functionality with different pin-out to the compared device
NEW TMP110 ACTIVE ±1.0°C accurate I²C temperature sensor with alert in compact X2SON package Software compatible device with improved accuracy (±1.0°C) and wider VCC range (1.14 to 5.5V) in a X2SON-5 package, for cost-optimized designs

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Evaluation board

TMP112EVM — TMP112 high-precision, low-power, digital temperature sensor evaluation module

The TMP112EVM allows users to evaluate the performance of the TMP112 digital temperature sensor. The evaluation module (EVM) comes in a USB-stick form factor, with an onboard MSP430F5528 microcontroller that interfaces with both the host computer and the TMP112 device using an I²C interface. (...)

User guide: PDF
Evaluation board

MIKRO-3P-TMP-I2C-CLICK — MikroElektronika mikroBUS™ rapid prototyping Click boards™ for temperature sensors with I2C

The TMP-I2C-CLICK family of MikroE Click board™ products are compact add-on boards that accurately measure temperature. These boards feature the digital temperatures with an I2C interface for communicating with a host processor. Each temperature sensor selected has a specified resolution (accuracy) (...)

Code example or demo

SBOC486 TMP102 Arduino Example Code v1.0

Supported products & hardware

Supported products & hardware

Products
Digital temperature sensors
TMP102 2C digital temperature sensor, I2C/SMBus in 2.56mm2 package TMP112 ±0.5°C 1.4V-to-3.6V digital temperature sensor with I²C/SMBus
Driver or library

TMP102SW-LINUX — Linux Driver for TMP102

The Linux driver support the TMP102 Temperature Sensor. The Linux driver supports communication through the I2C bus and interfaces with the Hardware Monitoring sub-system.
Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:
  • tmp102
Linux Source (...)
IDE, configuration, compiler or debugger

ASC-STUDIO-TMP102 ASC studio for configuring all aspects of the TMP102 temperature sensor

SysConfig can be used to help simplify configuration challenges and accelerate software development with the TMP102 temperature sensor.
Supported products & hardware

Supported products & hardware

Products
Digital temperature sensors
TMP102 2C digital temperature sensor, I2C/SMBus in 2.56mm2 package
Simulation model

TMP102, TMP112 IBIS Model

SBFM009.ZIP (63 KB) - IBIS Model
Reference designs

TIDEP0076 — 3D Machine Vision Reference Design Based on AM572x Processor with DLP® Structured Light

The TIDEP0076 3D machine vision design describes an embedded 3D scanner based on the structured light principle. A digital camera along with a Sitara™ AM57xx processor System on Chip (SoC)  is used to capture reflected light patterns from a DLP4500-based projector. Subsquent processing (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP-01008 — Multi-sensor platform reference design on Jacinto™ ADAS processors

The multi-sensor platform reference design for Advanced Driver Assistance Systems (ADAS) from D3 Engineering provides qualified developers with a fully functioning evaluation platform for testing and development of ADAS applications, for use primarily in the automotive industry.  D3 also (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0046 — Monte-Carlo Simulation on AM57x Using OpenCL for DSP Acceleration Reference Design

TI’s high performance ARM® Cortex®-A15 based AM57x processors also integrate C66x DSPs. These DSPs were designed to handle high signal and data processing tasks that are often required by industrial, automotive and financial applications. The AM57x OpenCL implementation makes it easy (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0047 — Power and Thermal Design Considerations Using TI's AM57x Processor Reference Design

This is a reference design based on the AM57x processor and companion TPS659037 power management integrated circuit (PMIC).  This design specifically highlights important power and thermal design considerations and techniques for systems designed with AM57x and TPS659037.  It includes (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDC-CC2650-UTAG — SimpleLink™ CC2650 uTag or Microtag – Ultra-compact Bluetooth® Smart Reference Design

The SimpleLink™ Bluetooth® Smart CC2650 uTag (or microtag) is an ultra-compact reference design for the SimpleLink CC26xx device family. The reference design is suitable for any Internet of Things (IoT) application requiring minimal footprint such as Bluetooth® Smart beacons, medical (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos