TPS54622

ACTIVE

4.5-V to 17-V, 6-A synchronous SWIFT™ buck converter with hiccup current limit

Product details

Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 4.5 Vin (max) (V) 17 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1600 Features Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Tracking Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 15 Iq (typ) (µA) 600 Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 4.5 Vin (max) (V) 17 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1600 Features Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Tracking Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 15 Iq (typ) (µA) 600 Duty cycle (max) (%) 98
VQFN (RHL) 14 12.25 mm² 3.5 x 3.5
  • Integrated 26-mΩ and 19-mΩ MOSFETs
  • Split Power Rail: 1.6 V to 17 V on PVIN
  • 200-kHz to 1.6-MHz Switching Frequency
  • Synchronizes to External Clock
  • 0.6V ±1% Voltage Reference Overtemperature
  • Hiccup Current Limit
  • Monotonic Start-Up Into Prebiased Outputs
  • –40°C to 150°C Operating Junction Temperature Range
  • Adjustable Slow Start and Power Sequencing
  • Power Good Output Monitor for Undervoltage and Overvoltage
  • Adjustable Input Undervoltage Lockout
  • For SWIFT™ Documentation, visit http://www.ti.com/swift
  • Create a Custom Design Using the TPS54622 With the WEBENCH® Power Designer
  • Integrated 26-mΩ and 19-mΩ MOSFETs
  • Split Power Rail: 1.6 V to 17 V on PVIN
  • 200-kHz to 1.6-MHz Switching Frequency
  • Synchronizes to External Clock
  • 0.6V ±1% Voltage Reference Overtemperature
  • Hiccup Current Limit
  • Monotonic Start-Up Into Prebiased Outputs
  • –40°C to 150°C Operating Junction Temperature Range
  • Adjustable Slow Start and Power Sequencing
  • Power Good Output Monitor for Undervoltage and Overvoltage
  • Adjustable Input Undervoltage Lockout
  • For SWIFT™ Documentation, visit http://www.ti.com/swift
  • Create a Custom Design Using the TPS54622 With the WEBENCH® Power Designer

The TPS54622 device in thermally enhanced 3.5-mm × 3.5-mm VQFN package is a full-featured 17-V, 6-A synchronous step-down converter optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and by selecting a high switching frequency, reducing the footprint of the inductor.

The output voltage start-up ramp is controlled by the SS/TR pin, which allows operation as either a stand-alone power supply or in tracking situations. Power sequencing is also possible by correctly configuring the enable and the open-drain power good pins.

Cycle-by-cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current limit that prevents current runaway. There is also a low-side sinking current limit that turns off the low-side MOSFET to prevent excessive reverse current. Hiccup protection is triggered if the overcurrent condition has persisted for longer than the preset time. Thermal hiccup protection disables the device when the die temperature exceeds the thermal shutdown temperature and enables the part again after the built-in thermal shutdown hiccup time.

The TPS54622 device in thermally enhanced 3.5-mm × 3.5-mm VQFN package is a full-featured 17-V, 6-A synchronous step-down converter optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and by selecting a high switching frequency, reducing the footprint of the inductor.

The output voltage start-up ramp is controlled by the SS/TR pin, which allows operation as either a stand-alone power supply or in tracking situations. Power sequencing is also possible by correctly configuring the enable and the open-drain power good pins.

Cycle-by-cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current limit that prevents current runaway. There is also a low-side sinking current limit that turns off the low-side MOSFET to prevent excessive reverse current. Hiccup protection is triggered if the overcurrent condition has persisted for longer than the preset time. Thermal hiccup protection disables the device when the die temperature exceeds the thermal shutdown temperature and enables the part again after the built-in thermal shutdown hiccup time.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS54622-EP ACTIVE Enhanced product 17-V, 6-A synchronous step-down switcher Offers extended lower temperature range and controlled baseline.
Same functionality with different pin-out to the compared device
TPS543620 ACTIVE 4-V to 18-V input, advanced current mode, 6-A synchronous SWIFT™ step-down converter UVLO adjustable converter in a smaller package.
Similar functionality to the compared device
TPS543820 ACTIVE 4-V to 18-V, 8-A synchronous SWIFT™ step-down converter Higher efficiency converter for up to 8A output current

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Type Title Date
* Data sheet TPS54622 4.5-V to 17-V Input, 6-A Synchronous Step-Down SWIFT™ Converter With Hiccup Protection datasheet (Rev. F) PDF | HTML 11 Oct 2017
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML 25 Mar 2024
Application note Peak Current Mode Converter Secondary Stage Filter Design for Low Ripple Power – Part I: Filter Design for Out PDF | HTML 27 Feb 2024
Application note Peak Current Mode Converter Secondary Stage Filter Design for Low Ripple Power – Part II: Hybrid Sense Network PDF | HTML 27 Feb 2024
EVM User's guide TPS54622 Step-Down Converter Evaluation Module User's Guide (Rev. B) PDF | HTML 23 Aug 2021
Application note Calculating Efficiency (Rev. A) 06 Mar 2020
Application note Minimizing Output Ripple During Startup (Rev. A) 20 May 2019
Selection guide SWIFT DC/DC Converters Selector Guide (Rev. G) 06 Feb 2019
Analog Design Journal Using a high‐freq. switching regulator w/o a linear reg. to power a data‐convert 24 Sep 2018
Application note Create an Inverting Power Supply Using a Synchronous Step-Down Regulator (Rev. B) 25 Jun 2018
White paper Measuring various types of low-frequency noise in DC/DC switching converters 01 Feb 2018
Application note Minimizing Output Ripple During Startup 22 Jun 2017
Application note Understanding Thermal Dissipation and Design of a Heatsink 04 May 2011
Application note Designing Type III Compensation for Current Mode Step-Down Converters (Rev. A) 15 Sep 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54622EVM-012 — Evaluation Module for TPS54622 Synchronous Step Down SWIFT™ Converter

The TPS54622EVM-012 is a fully assembled and tested circuit for evaluating the TPS54622 Synchronous Step Down SWIFT™ Converter with Hiccup Overcurrent Protection. The TPS54622EVM-012 operates from a 8V to 17V input and provides a 3.3V output at 6A.
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS54622 PSpice Average Model

SLVM661.ZIP (32 KB) - PSpice Model
Simulation model

TPS54622 PSpice Transient (Rev. A)

SLVM143A.ZIP (91 KB) - PSpice Model
Simulation model

TPS54622 TINA-TI Average Reference Design

SLVM681.TSC (599 KB) - TINA-TI Reference Design
Simulation model

TPS54622 TINA-TI Average Spice Model

SLVM682.ZIP (7 KB) - TINA-TI Spice Model
Simulation model

TPS54622 TINA-TI Startup Reference Design (Rev. A)

SLVM691A.TSC (177 KB) - TINA-TI Reference Design
Simulation model

TPS54622 TINA-TI Steady State Reference Design

SLVMAK4.TSC (162 KB) - TINA-TI Reference Design
Simulation model

TPS54622 TINA-TI Transient Spice Model (Rev. A)

SLVM690A.ZIP (53 KB) - TINA-TI Spice Model
Simulation model

TPS54622 Unencrypted PSpice Transient Model

SLVMCV7.ZIP (7 KB) - PSpice Model
Calculation tool

TPS54620DESIGN-CALC TPS54620 and TPS54XXX Current-Mode Step-Down Converter Design Calculator

The Design Calculator Plus Application Note (SLVA352A) Calculator Tool calculates the critical external component values for the TPS54620/TPS54622/TPS54521/TPS54320/TPS54618/TPS54418/TPS54318/TPS54218/TPS54319. The calculator includes power stage design, feature design and Type II and Type III (...)
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS54218 2.95V to 6V Input, 2A Synchronous Step-Down SWIFT™ Converter TPS54318 2.95V to 6V Input, 3A Synchronous Step-Down SWIFT™ Converter TPS54319 2.95 V to 6 V input, 3 A, 2 MHz SWIFT™ synchronous step-down converter in a 3 mm x 3 mm QFN package TPS54320 4.5V to 17V Input, 3A Synchronous Step-Down SWIFT™ Converter TPS54418 2.95V to 6V Input, 4A Synchronous Step-Down SWIFT™ Converter TPS54521 17V Input, 5A Synchronous Step-Down Converter TPS54618 2.95V to 6V Input, 6A, Synchronous Step-Down SWIFT™ Converter TPS54620 4.5-V to 17-V, 6-A synchronous SWIFT™ buck converter TPS54622 4.5-V to 17-V, 6-A synchronous SWIFT™ buck converter with hiccup current limit TPS54821 4.5-V to 17-V, 8-A synchronous buck converter with hiccup current limit TPS56921 4.5-V to 17-V, 9-A synchronous buck converter with VID control
Hardware development
Evaluation board
TPS54418EVM-375 TPS54418 3.3V Input, 1.8V Output, 4A SWIFT™ Evaluation Module TPS54620EVM-374 TPS54620 8V to 17V, 6A SWIFT™ Converter Evaluation Module
Software
Calculation tool
TPS54620DESIGN-CALC TPS54620 & TPS54XXX Current-Mode Step-Down Converter Design Calculator
Package Pins CAD symbols, footprints & 3D models
VQFN (RHL) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos