TPS62085
3-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 HotRod Package
TPS62085
- DCS-Control™ topology
- Up to 95% efficiency
- Hiccup short-circuit protection
- Power save mode for light load efficiency
- 100% duty cycle for lowest dropout
- 2.5-V to 6.0-V input voltage range
- 17-µA operating quiescent current
- 0.8-V to VIN adjustable output voltage
- 1.8-V and 3.3-V fixed output voltage
- Output discharge
- Power good output
- Thermal shutdown protection
- Available in 2-mm × 2-mm VSON package
- Create a custom design using the:
- TPS62085 WEBENCH Power Designer
- TPS62086 WEBENCH Power Designer
- TPS62087 WEBENCH Power Designer
The TPS62085, TPS62086, and TPS62087 devices are high-frequency synchronous step-down converters optimized for small solution size and high efficiency. With an input voltage range of 2.5 V to 6.0 V, common battery technologies are supported. The devices focus on high-efficiency step-down conversion over a wide output current range. At medium to heavy loads, the converter operates in PWM mode and automatically enters Power Save Mode operation at light load to maintain high efficiency over the entire load current range.
To address the requirements of system power rails, the internal compensation circuit allows a large selection of external output capacitor values ranging from 10 µF to 150 µF. Together with its DCS-Control architecture, excellent load transient performance and output voltage regulation accuracy are achieved. The devices are available in a 2-mm × 2-mm VSON package.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADC32RF42EVM — ADC32RF42 Dual-Channel, 14-Bit, 1.5GSPS, RF-Sampling ADC Evaluation Module
The ADC32RF42 evaluation module (EVM) demonstrates the performance of a dual 1.5-GSPS 14-bit analog-to-digital converter (ADC) with the JESD204B interface. The EVM includes the ADC32RF42 device, and JESD204B clocking is provided by the LMK04828 and TI voltage regulators to provide the necessary (...)
ADS58J64EVM — ADS58J64 Evaluation Module
The ADS58J64EVM is an evaluation board used to evaluate the ADS58J64 Integrated Receiver from Texas Instruments. The ADS58J64 is a low power, 14-bit, 500-MSPS, quad channel telecom receiver with a buffered analog input. The device supports JESD204B interface and data rates up to 10Gbps. The EVM has (...)
DAC38RF80EVM — DAC38RF80 Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL DAC Evaluation Module
The DAC38RF80EVM is the circuit board for evaluating DAC38RF80/84/90 digital-to-analog converters (DACs). The EVM can be used to evaluate the performance of the DAC up to 9-GSPS sampling rate. It is designed to work with the FPGA-based pattern generator card TSW14J56EVM (Rev B and up). The (...)
DAC38RF82EVM — DAC38RF82 Dual-Channel, 14-Bit, 9-GSPS, 1x-24x Interpolating, 6 & 9 GHz PLL DAC Evaluation Module
DAC38RF89EVM — DAC38RF89 Dual-Channel, 14-Bit, 8.4GSPS, 1x-24x Interpolating, 5 & 7.5 GHz PLL DAC Evaluation Module
The DAC38RF89 evaluation module (EVM) is the circuit board for evaluating DAC38RF89 digital-to-analog converters (DACs). The DAC38RFEVM can be used to evaluate the performance of the DAC up to 9-GSPS sampling rate and is designed to work with the TSW14J56EVM (Rev B and up). The available FMC (...)
TAS2770EVM — TAS2770EVM Mono, Digital Input, Class-D, IV Sense Audio Amplifier Evaluation Module for QFN Package
TAS2770EVM-STEREO — Stereo Evaluation Module of the TAS2770 Digital Input, Class-D, IV Sense Audio Amplifier
TAS2770YFFEVM — TAS2770YFFEVM Mono, Digital Input, Class-D, IV Sense Audio Amp Evaluation Module for WCSP Package
TAS3251EVM — TAS3251 175W Stereo / 350W Mono Ultra-HD Digital-In Class-D Evaluation Module
The TAS3251 Ultra-HD audio evaluation module demonstrates the TAS3251 integrated circuit from Texas Instruments. TAS3251 is a digital-input, high-performance Class-D audio amplifier that enables true premium sound quality with Class-D efficiency. The digital front-end features a high-performance (...)
TAS5805MEVM — TAS5805M Digital Input Stereo Closed-Loop Class-D Audio Amplifier with Enhanced Processing EVM
Step 1: Hardware
Order TAS5805M Evaluation Module
Step 2: Software
Request access to PurePath™ Console 3 and TAS5805M Software
Step 3: Training
Download the TAS5805M Evaluation Module user's guide
Read the General Tuning Guide for TAS58xx Family Application Note
Read the TAS5805M, (...)
TPA6304Q1EVM — 2.1-MHz analog input 4-channel automotive Class-D audio amplifier evaluation module
TPA6404Q1EVM — TPA6404-Q1 50-W, 2-MHz Analog Input 4-Channel Automotive Class-D Audio Amplifier Evaluation Module
The TPA6404Q1EVM evaluation module (EVM) demonstrates the TPA6404-Q1 integrated circuit from Texas Instruments. The TPA6404-Q1 device is a four-channel analog-input Class-D audio amplifier that implements a 2.1 MHz PWM switching frequency that enables a cost optimized solution in a very small PCB (...)
TPS62085EVM-169 — TPS62085EVM-169 3-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Evaluation Module
TPS62085 PSpice Unencrypted Transient Model (Rev. B)
Many TI reference designs include the TPS62085
Use our reference design selection tool to review and identify designs that best match your application and parameters.
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VSON-HR (RLT) | 7 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.