TPS62110
- High-Efficiency Synchronous Step-Down
Converter With up to 95% Efficiency - 3.1-V to 17-V Operating Input Voltage Range
- Adjustable Output Voltage Range: 1.2 V to 16 V
- Fixed Output Voltage Options Available in
3.3 V and 5 V - Synchronizable to External Clock: Up to 1.4 MHz
- Up to 1.5-A Output Current
- High Efficiency Over a Wide Load-Current
Range Due to PFM/PWM Operation Mode - 100% Maximum Duty Cycle for Lowest Dropout
- 20-µA Quiescent Current (Typical)
- Overtemperature and Overcurrent Protected
- Available in 16-Pin VQFN Package
The TPS6211x devices are a family of low-noise synchronous step-down DC-DC converters that are ideally suited for systems powered from a 2- to 4-cell Li-ion battery or from a 12-V or 15-V rail.
The TPS6211x devices are synchronous pulse width modulation (PWM) converters with integrated N- and P-channel power MOSFET switches. Synchronous rectification is used to increase efficiency and to reduce external component count. To achieve highest efficiency over a wide load-current range, the converter enters a power-saving, pulse frequency modulation (PFM) mode at light load currents. Operating frequency is typically 1 MHz, allowing the use of small inductor and capacitor values. The device can be synchronized to an external clock signal in the range of 0.8 MHz to 1.4 MHz. For low-noise operation, the converter can be operated in PWM-only mode. In shutdown mode, the current consumption is reduced to less than 2 µA. The TPS6211x family of devices are available in the 16-pin (RSA) VQFN package, and operate over a free-air temperature range of –40°C to 85°C.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS62110EVM-101 — TPS62110 Evaluation Module
The TPS62110EVM-101 is an evaluation tool for the TPS6211x family of high efficiency inductive step-down converters in a 4x4 QFN package. They feature an adjustable or 3.3V and 5V fixed Output option, a maximum of 17V Input Voltage and up to 1.5A Output current. TPS6211x family can supply voltages (...)
TPS62110 TINA-TI Transient Reference Design
TPS62110 Unencrypted PSpice Transient Model Package (Rev. A)
SLVC780 — Design Tool for Output Voltage Adjustment Using a DAC
Supported products & hardware
Products
Precision DACs (≤10 MSPS)
Power modules (integrated inductor)
AC/DC & DC/DC converters (integrated FET)
TPS62113LBIH-CALC — TPS6211x Family Low Battery Input Hysteresis Calculation Tool
The low-battery input (LBI), available on several step-down converters, (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RSA) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.