CLOCKPRO

ClockPro™ Programming Software

CLOCKPRO

Downloads

Overview

TI's ClockPro software allows users to program/configure the following devices in a friendly GUI interface:

  • CDCE949
  • CDCE937
  • CDCE925
  • CDCE913
  • CDCE906
  • CDCE706
  • CDCEL949
  • CDCEL937
  • CDCEL925
  • CDCEL913

It is intended to be used with the evaluation modules of the above devices.

Features
  • Easy and fast device programming through EEPROM, I2C
  • Based on Labview
Download View video with transcript Video

Downloads

Support software

CLOCKPRO ClockPro Software

Supported products & hardware

Supported products & hardware

Products
Clock generators
CDCE706 300-MHz, LVCMOS, programmable 3-PLL clock synthesizer / multiplier / divider CDCE906 167-MHz, LVCMOS, programmable 3-PLL clock synthesizer / multiplier / divider CDCE913 Programmable 1-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs CDCE925 Programmable 2-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs CDCE937 Programmable 3-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs CDCE949 Programmable 4-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs CDCEL913 Programmable 1-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs CDCEL925 Programmable 2-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs CDCEL937 Programmable 3-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs CDCEL949 Programmable 4-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs
Hardware development
Evaluation board
CDCE906-706PROGEVM CDCE906 and CDCE706 programmable EVM CDCE913PERF-EVM CDCE913 Performance Evaluation Module CDCE925PERF-EVM CDCE925 Performance Evaluation Module CDCE949PERF-EVM CDCE949 Performance Evaluation Module CDCEL913PERF-EVM CDCEL913 Performance Evaluation Module CDCEL925PERF-EVM CDCEL925 Performance Evaluation Module CDCEL949PERF-EVM CDCEL949 Performance Evaluation Module CDCEL9XXPROGEVM CDCE(L)949 Family EEPROM Programming Board

Additional resources you might need

Support software

CLOCKPRO ClockPro Software

Supported products & hardware

Supported products & hardware

Products
Clock generators
CDCE706 300-MHz, LVCMOS, programmable 3-PLL clock synthesizer / multiplier / divider CDCE906 167-MHz, LVCMOS, programmable 3-PLL clock synthesizer / multiplier / divider CDCE913 Programmable 1-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs CDCE925 Programmable 2-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs CDCE937 Programmable 3-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs CDCE949 Programmable 4-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs CDCEL913 Programmable 1-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs CDCEL925 Programmable 2-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs CDCEL937 Programmable 3-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs CDCEL949 Programmable 4-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs
Hardware development
Evaluation board
CDCE906-706PROGEVM CDCE906 and CDCE706 programmable EVM CDCE913PERF-EVM CDCE913 Performance Evaluation Module CDCE925PERF-EVM CDCE925 Performance Evaluation Module CDCE949PERF-EVM CDCE949 Performance Evaluation Module CDCEL913PERF-EVM CDCEL913 Performance Evaluation Module CDCEL925PERF-EVM CDCEL925 Performance Evaluation Module CDCEL949PERF-EVM CDCEL949 Performance Evaluation Module CDCEL9XXPROGEVM CDCE(L)949 Family EEPROM Programming Board

Supported products & hardware

Clock generators
CDCE706 300-MHz, LVCMOS, programmable 3-PLL clock synthesizer / multiplier / divider CDCE906 167-MHz, LVCMOS, programmable 3-PLL clock synthesizer / multiplier / divider CDCE913 Programmable 1-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs CDCE925 Programmable 2-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs CDCE937 Programmable 3-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs CDCE949 Programmable 4-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs CDCEL913 Programmable 1-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs CDCEL925 Programmable 2-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs CDCEL937 Programmable 3-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs CDCEL949 Programmable 4-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs
Evaluation board
CDCE906-706PROGEVM CDCE906 and CDCE706 programmable EVM CDCE913PERF-EVM CDCE913 Performance Evaluation Module CDCE925PERF-EVM CDCE925 Performance Evaluation Module CDCE949PERF-EVM CDCE949 Performance Evaluation Module CDCEL9XXPROGEVM CDCE(L)949 Family EEPROM Programming Board

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos