UCC24630EVM-636

UCC24630 65W AC/DC Adapter

UCC24630EVM-636

Order now

Overview

This is a high efficiency 65W AC/DC design using UCC24630 Synchronous Rectification Controller for a Universal input (85Vac to 265Vac) to 19.5V @3.33A output exceeding CoC-5 Tier2 and DOE Level VI performance requirements for external power supplies.

Features
  • 91.49% @115V AC, 89.81% @230V AC 4-point average efficiency 
  • 83.14% @120V AC, 82.24% @230V AC 10% load efficiency
  • 59mW No load Power consumption at 230V AC
  • Fast turn-on time
  • <80mV output voltage ripple
  • AC line input UVLO protection
AC/DC & DC/DC controllers (external FET)
LM5023 AC-DC quasi-Resonant current mode PWM controller UCC24630 Synchronous rectifier controller With Ultra Low Standby current UCC28710 Constant-voltage, constant-current PWM with PSR, valley switching & Programmable cable compensation UCC28740 Constant-Voltage, Constant-Current (CVCC) Flyback controller with Secondary Side Regulation (SSR)
Download View video with transcript Video

Order & start development

Evaluation board

UCC24630EVM-636 — UCC24630 65W AC/DC Adapter

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate UCC24630EVM-636 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide Using the UCC24630EVM-636 65-W AC-to-DC Adapter (Rev. B) 12 Dec 2016

Related design resources

Hardware development

EVALUATION BOARD
LM5023-2NBEVM LM5023 19V 65W Notebook Adapter Evaluation Module UCC28740EVM-525 UCC28740EVM-525 Evaluation Module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos