4 Revision History
Changes from Revision G (October 2017) to Revision H (August 2023)
- Changed the Device Information table to the Package Information
tableGo
- Changed the AM26LV32I temperature from: −45°C to 85°C to: −40°C to
85°C in the Description
Go
- Changed the Thermal Information tableGo
- Changed the Typical Characteristics
Go
Changes from Revision F (November 2016) to Revision G (October 2017)
- Changed the MAX value of tsk(p) From: 6 ns To: 14 ns in
the Switching Characteristics tableGo
- Changed the MAX value of tsk(o) From: 6 ns To: 14 ns in
the Switching Characteristics tableGo
Changes from Revision E (June 2005) to Revision F (November 2016)
- Added ESD Ratings table, Thermal Information table,
Feature Description section, Device Functional Modes,
Application and Implementation section, Power Supply
Recommendations section, Layout section, Device and
Documentation Support section, and Mechanical, Packaging, and
Orderable Information sectionGo
- Deleted MB570 from Features listGo
- Deleted Ordering Information table; see Mechanical,
Packaging, and Orderable Information at the end of the data
sheetGo
- Deleted Lead temperature (260°C maximum) from Absolute Maximum Ratings tableGo
- Changed Package thermal impedance, RθJA, values in
Thermal Information table From: 73°C To: 72.9°C (D) and From: 64°C
To: 74°C (NS)Go