SBASAW1A September 2023 – December 2023 AMC21C12
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The positive comparator trips when the input voltage (VIN) rises above the VIT+ threshold that is defined as the reference value plus the internal hysteresis voltage. The positive comparator releases when VIN drops below the VIT– threshold that equals the reference value. The negative comparator trips when VIN drops below the VIT– threshold that is defined as the negative reference value minus the internal hysteresis voltage. The negative comparator releases when VIN rises above the VIT+ threshold that equals the negative reference value.
The difference between VIT+ and VIT– is referred to as the comparator hysteresis and is 4 mV for reference voltages below 450 mV. The integrated hysteresis makes the AMC21C12 less sensitive to input noise and provides stable operation in noisy environments without having to add external positive feedback to create hysteresis. The hysteresis of Cmp0 increases to 25 mV for reference values (VREF) greater than 600 mV. See the Reference InputAnalog InputReference InputReference InputReference Input description for more details.
Figure 6-1 shows a timing diagram of the relationship between hysteresis and switching thresholds.