SBASAD0B March 2022 – December 2024 AMC23C10
PRODUCTION DATA
Use a low-value pullup resistor (<10kΩ) on the open-drain output, as explained in the Digital Outputs section, to minimize the effect of capacitive coupling on the open-drain signal line during a common-mode transient event.
Use the INP pin as the signal input and the INN pin as the reference or quiet input to the comparator. Keep connections to the inputs short and shielded from noise sources to prevent false triggering of the comparator.