4 Revision History
Changes from Revision G (November 2015) to Revision H (July 2022)
- Changed ITERM specificationGo
Changes from Revision F (July 2014) to Revision G (November 2015)
- Deleted hyperlink to unpublished application note SLUA727.Go
Changes from Revision E (November 2013) to Revision F (January 2014)
- Added Handling Rating table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information sectionGo
- Changed the Ordering Information table to the Device Comparison TableGo
- Changed to VBAD_SOURCE include values for "During Bad Source Detection"Go
- Changed the Functional Block Diagram. Changed the device numbers above D+/D- and PSELGo
- Changed the PWM Controller in Charge Mode section to include the soft-start functionGo
- Changed the Battery Charging Process section. New text added starting with "The
BQ2416xx monitors the charging current.."Go
- Changed the Input Source Connected sectionGo
- Changed the Input Source Connected sectionGo
- Added the Reverse Boost (Boost Back) Prevention Circuit sectionGo
Changes from Revision D (November 2012) to Revision E (November 2013)
- Added Feature: Compatible with MaxLife Technology for Faster Charging When Used in
Conjunction with BQ27530Go
- Changed From: QFN-24 Package To: VQFN-24 Package throughout the data sheetGo
Changes from Revision C (October 2012) to Revision D (November 2012)
- Changed the Ordering Information table to include the WSCP package for BQ24161BRGR
and BQ24161BYFFGo
Changes from Revision B (September 2012) to Revision C (October 2012)
- Changed the Ordering Information table to include BQ24160AGo
Changes from Revision A (March 2012) to Revision B (September 2012)
- Changed the Ordering Information table to include BQ24161BGo
- Changed text From: "battery FET (Q6)" To: "battery FET (Q4)" in the Battery Only Connected sectionGo
- Changed From: VWARM < VTS < VHOT To: VWARM > VTS > VHOT, and Changed From: VCOLD < VTS < VCOOL To: VCOLD > VTS > VCOOL in the External NTC Monitoring (TS) sectionGo
- Changed Figure 11-1
Go
Changes from Revision * (November 2011) to Revision A (March 2012)
- Changed the USB Pin numbers in the YFF pachkage for bq24160/3 From:
A5-A6 To: A5-A7Go
- Changed VBATREG - Voltage regulation accuracy Go
- Changed Figure 9-1
Go
- Changed Figure 9-2
Go