SLUSFJ0 June 2024 BQ51013C-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The current limit and foreign object detection functions are related. The current limit is set by R1 + RFOD. RFOD and Ros are determined by FOD calibration. Default values of 20 kΩ for Ros and 196 Ω for RFOD are used. The final values need to be determined based on the FOD calibration. The tool for FOD calibration can be found on the BQ51013C-Q1 web folder under "Tools & software". Good practice is to set the layout with 2 resistors for Ros and 2 for RFOD to allow for precise values once the calibration is complete.
After setting RFOD, R1 can be calculated based on the desired current limit. The maximum current for this solution under normal operating conditions (IMAX) is 1 A. Using Equation 2 to calculate the maximum current yields a value of 262 Ω for RILIM. With RFOD set to 196 Ω the remaining resistance for R1 is 66 Ω. This also sets the hardware current limit to 1.2 A to allow for temporary current surges without system performance concerns.