4 Revision History
Changes from Revision F (October 2021) to Revision G (January 2022)
- Changed height dimension from "0.35 mm" to "0.36 mm"
Features
Go
- Changed height dimension from "0.35 mm" to "0.36 mm" in Typical
Dimensions
Go
- Changed height dimension from "0.35 mm" to "0.36 mm" in
Mechanical Dimensions
Go
Changes from Revision E (December 2017) to Revision F (October 2021)
- Updated the numbering format for tables, figures, and cross-references
throughout the documentGo
- Changed footnote to refer to correct support
documentGo
Changes from Revision D (August 2014) to Revision E (December 2017)
- Changed Pulsed Drain Current value From: 10 A To: 12 A in the
Absolute Maximum Ratings table. Go
- Change Note 2 From: Pulse duration ≤300 μs, duty cycle ≤2% To: Pulse duration ≤ 100 μs, duty cycle ≤ 1%Go
- Updated Figure 5-1. Go
- Updated Figure 5-10 with newly measured data. Go
- Updated all mechanical drawings, increased the size of the pads in Section 7.3
Go