B. To prevent excess current, the supply voltage difference |V
OFFSET – V
BIAS| must be less than the specified limit in
Section 5.4.
C. To prevent excess current, the supply difference |V
BIAS – V
RESET| must be less than the specified limit in
Section 5.4.
D. V
BIAS should power up after
V
OFFSET has powered up, per the Delay1 specification in
Table 8-2.
H. V
DD must remain high until after V
OFFSET, V
BIAS, and V
RESET go low, per Delay2 specification in
Table 8-2.
I. To prevent excess current, the supply voltage delta |V
DDI – V
DD| must be less than the specified limit in
Section 5.4.