During power-up, VDD and
VDDI must always start and settle
before VOFFSET plus Delay1 specified in
Table 8-2, VBIAS, and VRESET
voltages are applied to the DMD.
During power-up, it is a strict requirement that
the voltage difference between VBIAS and VOFFSET must be
within the specified limit shown in Section 5.4.
During power-up, there is no requirement for the relative timing of VRESET with respect to VBIAS.
Power supply slew rates during power-up are
flexible, provided that the transient voltage levels follow the requirements
specified in Section 5.1, in Section 5.4, and in Figure 8-1.
During power-up, LVCMOS input pins must not be
driven high until after VDD have settled at operating voltages listed
in Section 5.4.