Over operating free-air temperature range
(unless otherwise noted).(1)
|
MIN |
MAX |
UNIT |
SUPPLY
VOLTAGES |
VCC |
Supply voltage for
LVCMOS core logic(2) |
–0.5 |
4 |
V |
VCCI |
Supply voltage for LVDS
interface(2) |
–0.5 |
4 |
V |
VOFFSET |
Micromirror electrode
and HVCMOS voltage(2)(3) |
–0.5 |
9 |
V |
VMBRST |
Input voltage for
MBRST(15:0)(2) |
–28 |
28 |
V |
|VCCI –
VCC| |
Supply voltage delta
(absolute value)(4) |
|
0.3 |
V |
INPUT
VOLTAGES |
|
Input voltage for all
other input pins(2) |
–0.5 |
VCC +
0.3 |
V |
|VID| |
Input differential
voltage (absolute value)(5) |
|
700 |
mV |
CLOCKS |
ƒCLOCK |
Clock frequency for
LVDS interface, DCLK_A |
|
400 |
MHz |
ƒCLOCK |
Clock frequency for
LVDS interface, DCLK_B |
|
400 |
MHz |
ENVIRONMENTAL |
TARRAY |
Temperature,
operating(6) |
0 |
90 |
°C |
Temperature,
non-operating(6) |
–40 |
90 |
°C |
TDP |
Dew point temperature,
operating and non-operating
(noncondensing) |
|
81 |
°C |
(1) Operation outside the Absolute
Maximum Ratings may cause permanent device damage.
Absolute Maximum Ratings do not imply functional
operation of the device at these or any other
conditions beyond those listed under Recommended
Operating Conditions. If outside the Recommended
Operating Conditions but within the Absolute
Maximum Ratings, the device may not be fully
functional, and this may affect device
reliability, functionality, performance, and
shorten the device lifetime.
(2) All voltages are referenced to
common ground VSS. VBIAS,
VCC, VCCI,
VOFFSET, and VRESET power
supplies are all required for all DMD operating
modes.
(3) VOFFSET supply
transients must fall within specified
voltages.
(4) Exceeding the recommended
allowable voltage difference between
VCC and VCCI may result in
excessive current draw.
(5) The maximum LVDS input
voltage rating applies when each input of a
differential pair is at the same voltage
potential.
(6) The array temperature cannot
be measured directly and must be computed
analytically from the temperature measured at test
point 1 (TP1), shown in the figure in
Section 7.5.