DLPS029F April 2013 – May 2019 DLPC350
PRODUCTION DATA.
PARAMETER | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
ƒclock | Clock frequency, MOSC(1) | 31.9968 | 32.0032 | MHz | |
tc | Cycle time, MOSC(1) | 31.188 | 31.256 | ns | |
tw(H) | Pulse duration (high), MOSC(2) | 50% reference points | 12.5 | ns | |
tw(L) | Pulse duration (low), MOSC(2) | 12.5 | ns | ||
tt | Transition time, MOSC(2) | 20% to 80% reference points | 7.5 | ns | |
tjp | Period jitter, MOSC(2) (Deviation in period from ideal period solely due to high frequency jitter and not spectrum clocking) | –100 | +100 | ps |