4 Revision History
Changes from E Revision (May 2018) to F Revision
- Added PGND spec to Absolute Maximum RatingsGo
- Added Open Drain spec to Electrical CharacteristicsGo
- Added update on V3P3 LDO and V1P8 LDO Go
- Updated the Motor Phase Resistance sectionGo
- Updated PWM OutputPWM Output sectionGo
- Added information on motor speed accuracy Go
- Added MotorCurrent1 and MotorCurrent2 to Register MapGo
- Added MotorCurrent1 and MotorCurrent2 to Table 9Go
- Changed SysOpt5 register bit 3 description Go
- Updated Table 10 tableGo
- Added EEPROM note to Layout GuidelinesGo
Changes from D Revision (March 2018) to E Revision
- Deleted "Adv. Info" from the VFQN package for both devices in the Device Information tableGo
- Deleted the ADVANCE INFORMATION notation from the pinout drawing of the RHF packageGo
- Deleted the ADVANCE INFORMATION table note from the Pin Functions tableGo
- Changed ESD rating for RHF (VQFN) to match PWP (HTSSOP) packageGo
- Deleted "Advance Info." from the RHF (VQFN) column of the Thermal Information tableGo
- Changed time taken to drive motor after exiting from sleep mode from microseconds to millisecondsGo
- Changed text from BRKDontThr[2:0] to BRKDoneThr[2:0] to match actual register nameGo
- Changed the caption for Figure 42Go
- Added a layout diagram for the VQFN packageGo
Changes from C Revision (February 2018) to D Revision
- Added a new package to the Device Information tableGo
- Added pin configuration diagram for RHF packageGo
- Added pin number information for RHF package to the Pin Functions table Go
- Added ESD ratings for the RHF (VQFN) package Go
- Added a column to the Thermal Information table for the RHF packageGo
- Added timing information for entering and exiting sleep mode and standby modeGo
Changes from B Revision (December 2017) to C Revision
- Added BEMF COMPARATOR hysteresis specificationGo
- Updated Start the Motor Under Different Initial Conditions figureGo
- Changed the default value for register address 0x27 from 0xFC to 0xF4 in the Default EEPROM Value tableGo
- Deleted the "TI recommends..." sentence from the description for address 0x27, bit 3Go
- Added constraints to recommended external inductorGo
Changes from A Revision (March 2017) to B Revision
- Specified the drive current as continuous winding current in the FeaturesGo
- Changed the rDS(on) maximum value from 1 Ω to 0.4 Ω and added typical value in the Electrical Characteristics tableGo
- Added the internal SPEED pin pulldown resistance to ground parameter to the Electrical Characteristics tableGo
- Changed the Step-Down Regulator sectionGo
- Updated the Motor Phase Resistance sectionGo
- Deleted the Inductive AVS Function sectionGo
- Changed the default value for register address 0x29 from 0xB7 to 0xB8 in the Default EEPROM Value tableGo
- Added application information for the sleep mode device Go
Changes from * Revision (January 2015) to A Revision
- Added the DRV10975Z part number to the data sheet header and to the Device Information tableGo
- Corrected the link to the DRV10983 and DRV10975 Tuning GuideGo
- Added text to the PWM Output sectionGo
- Changed Figure 36Go
- Changed "FGOLSet[1:0]" to "FGOLsel[1:0]" in Register Map address 0x2BGo
- Changed Supply Voltage regiser descriptionGo
- Added recommended minimum dead time to SysOpt7 registerGo
- Added External Components table Go
- Changed the link to the DRV10983 and DRV10975 Tuning GuideGo
- Changed the layout exampleGo