SNLS144K June 2005 – March 2024 DS40MB200
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| LVCMOS DC SPECIFICATIONS | |||||||
| VIH | High level input voltage | 2 | VCC + 0.3 | V | |||
| VIL | Low level input voltage | −0.3 | 0.8 | V | |||
| IIH | High level input current | VIN = VCC | −10 | 10 | µA | ||
| IIL | Low level input current | VIN = GND | 75 | 94 | 124 | µA | |
| RPU | Pull-high resistance | 35 | kΩ | ||||
| RECEIVER SPECIFICATIONS | |||||||
| VID | Differential input voltage range | AC-coupled differential signal. This parameter is not production tested. | Below 1.25 Gbps | 100 | 1750 | mVP-P | |
| At 1.25 Gbps–3.125 Gbps | 100 | 1560 | |||||
| Above 3.125 Gbps | 100 | 1200 | |||||
| VICM | Common mode voltage at receiver inputs | Measured at receiver inputs reference to ground. | 1.3 | V | |||
| RITD | Input differential termination | On-chip differential termination between IN+ or IN−. | 84 | 100 | 116 | Ω | |
| DRIVER SPECIFICATIONS | |||||||
| VODB | Output differential voltage swing without pre-emphasis | RL = 100 Ω
±1% PRES_1 = PRES_0 = 0 PREL_1 = PREL_0 = 0 Driver pre-emphasis disabled. Running K28.7 pattern at 4 Gbps. See AC Test Circuit for test circuit. | 1000 | 1200 | 1400 | mVP-P | |
| VPE | Output pre-emphasis voltage ratio 20 × log (VODPE / VODB) | RL = 100 Ω
±1% Running K28.7 pattern at 4 Gbps(2) x = S for switch side pre-emphasis control x = L for line side pre-emphasis control See Driver Pre-Emphasis Differential Waveform (Showing All 4 Pre-Emphasis Steps) on waveform. See AC Test Circuit for test circuit. | PREx_[1:0] = 00 | 0 | dB | ||
| PREx_[1:0] = 01 | −3 | ||||||
| PREx_[1:0] = 10 | −6 | ||||||
| PREx_[1:0] = 11 | −9 | ||||||
| tPE | Pre-emphasis width(3) | Tested at −9-dB
pre-emphasis level, PREx[1:0] = 11 x = S for switch side pre-emphasis control x = L for line side pre-emphasis control See Test Condition for Output Pre-Emphasis Duration on measurement condition. | 125 | 200 | 250 | ps | |
| ROTSE | Output termination | On-chip termination from OUT+ or OUT− to VCC(4) | 42 | 50 | 58 | Ω | |
| ROTD | Output differential termination | On-chip differential termination between OUT+ and OUT−(4) | 100 | Ω | |||
| ΔROTSE | Mismatch in output termination resistors | Mismatch in output terminations at OUT+ and OUT−(4) | 5% | ||||
| VOCM | Output common mode voltage | 2.7 | V | ||||
| POWER DISSIPATION | |||||||
| PD | Power dissipation | VDD = 3.465 V All outputs terminated by 100 Ω ±1%. PREL_[1:0] = 0, PRES_[1:0] = 0 Running PRBS 27–1 pattern at 4 Gbps | 1 | W | |||
| AC CHARACTERISTICS | |||||||
| RJ | Device random jitter(5)(3) | See AC Test Circuit for test circuit. Alternating-1-0 pattern. Pre-emphasis disabled. | At 1.25 Gbps | 2 | psrms | ||
| At 4 Gbps | 2 | ||||||
| DJ | Device deterministic jitter(6)(3) | See AC Test Circuit for test circuit. Pre-emphasis disabled. | At 4 Gbps, PRBS7 pattern | 30 | psp-p | ||
| DRMAX | Maximum data rate(3) | Tested with alternating-1-0 pattern | 4 | Gbps | |||