9 Revision History
Changes from Revision B (March 2023) to Revision C (April 2024)
- Added feature bullet Functional Safety Capable and pin
compatibleGo
- Added reference to "I2C Bus Pullup Resistor
Calculation" Application Note to I2C_SCL and I2C_SDA pin
description Go
- Added specifications for ending temperature when ambient temperature
is decreasing from start upGo
- Clarified forward channel link rate is 4.16Gbps with a video bandwidth
of 2.528GbpsGo
- Added section for D-PHY Error DetectionGo
- Added table for deserializer SENSOR_STS_x bit descriptionGo
- Clarified CSI-2 rate limitations due to line rate and MIPI combined
data rate Go
- Denoted CSI-2 rate must meet the limitations shown in Clocking Modes
tableGo
- Clarified PGEN_LINE_PD is calculated based on frame rate, total
lines per frame, and forward channel rateGo
- Published Analog registers 0x4B and 0x4CGo
- Updated forward channel rate to be
listed as nominally running up to
4.16GbpsGo
- Updated Typical PoC Network example to include reference to Design
Parameters Table Go
- Updated description to list forward channel nominally operates up
to 4.16GbpsGo
- Changed Typical Applications diagram for Coax and STP to reference
Rpu and coax connection to display termination resistor on
Dout-Go
- Added information describing serializer system initialization for continuous
PLL lock Go
- Added initialization sequence example for continuous PLL lock during
serializer temperature ramp Go
Changes from Revision A (October 2020) to Revision B (March 2023)
- Typical power consumption bullet on front page updated to match
electrical characteristics tableGo
- Fixed typo - missing max ambient temp on front pageGo
- Added note for supply noise frequency rangeGo
- Changed I2C terminology to "Controller" and
"Target"Go
- Removed extra arrow from DPHY Receiver to Clock Gen blocks in
Functional Block DiagramGo
- Added description for non-continuous clock lane modeGo
- Added description for deserializer SENSOR_STS registersGo
- Updated script example for voltage monitoringGo
- Updated description for reading GPIO status when set as output and
added GPIO Configuration tableGo
- Added information for enabling Forward Channel GPIO using
FC_GPIO_ENGo
- Updated GPIO Output Control section description for enabling
register 0x0EGo
- Added typical latency to Forward Channel GPIO tableGo
- Updated Clocking Mode table with additional modes, frequency
clarifications, and CSI-2 bandwidth clarificationsGo
- Added "set for 4Gbps line rate" in register 0x05Go
- Corrected effect of setting M value in register 0x06 Go
- Updated description to refer to "DVP_DT_MATCH_EN" in register 0x11. Go
- Changed 0x17[7:4] default value from 0x0 to 0x3Go
- Added max and min readings to Voltage Sensor Thresholds description
in Register 0x19 Go
- Updated SENSOR_V1_THRESH description to match SENSOR_V0_THRESH in
register 0x1AGo
- Changed "GPIO0 Sensor" to "Internal Temperature Sensor" in register
0x57Go
- Changed "FPD3_RX_ID" to "FPD3_TX_ID" in registers
0xF0-0xF5Go
- Changed PoC network impedance recommendation from 2kΩ to
1kΩGo
- Updated PoC descriptionGo
- Removed IL and RL values from Suggested Characteristics for
Single-Ended PCB Traces With Attached PoC Networks TableGo
- Changed FB1-FB3 requirement to DCR < 500mΩ.Go
- Added note for setting watchdog timer for system initializationGo
- Corrected PDB capacitor from 1μF to 10μFGo
Changes from Revision * (July 2018) to Revision A (October 2020)
- Added feature bullet Functional Safety Capable.Go