4 Revision History
Changes from Revision D (September 2015) to Revision E (December 2020)
- NOTE: The device in the MicroStar Jr. BGA packaging were redesigned
using a laminate nFBGA package. This nFBGA package offers datasheet-equivalent
electrical performance. It is also footprint equivalent to the MicroStar Jr.
BGA. The new package designator in place of the discontinued package designator
will be updated throughout the datasheet.Go
- Changed u*jr ZQE to nFBGA ZXHGo
- Changed u*jr ZQE to nFBGA ZXHGo
- Changed u*jr ZQE to nFBGA ZXHGo
- Changed u*jr ZQE to nFBGA ZXHGo
- Changed u*jr ZQE to nFBGA ZXHGo
- Changed u*jr ZQE to nFBGA ZXH. Updated thermal
data.Go
- Changed u*jr ZQE to nFBGA ZXHGo
- Changed u*jr ZQE to nFBGA ZXHGo
Changes from Revision C (August 2015) to Revision D (September 2015)
- Changed Section 3 text string from "....DisplayPort 1.2a..." to "...DisplayPort HBR2..." and from "..HDMI2.0.." to "...HDMI..." Go
- Deleted RθJC(bot) spec from Thermal Information table as N/AGo
- Deleted "Operating free air temperature" spec from Electrical Characteristics tableGo
- Changed Figure 9-5
Go
- Changed Section 10 text string from "Decoupling capacitors may be used to reduce noise and improve power supply integrity" to "Decoupling capacitors must be used to reduce power supply noise"Go
Changes from Revision B (July 2015) to Revision C (July 2015)
- Added ton(OE_L-H), toff(OE_H-L), and tSWITCH_OVER to the
Section 7.7
Go
Changes from Revision A (May 2014) to Revision B (July 2015)
- Changed the title From: "2.0/DisplayPort 1.2A" To: "DisplayPort"Go
- Changed
Section 1
list item From: Compatible With DisplayPort 1.2a Electrical Standard To: Compatible With DisplayPort Electrical StandardGo
- Changed
Section 1
list item From: Compatible With HDMI 1.4b and HDMI 2.0 Electrical Standards To: Compatible With HDMI Electrical StandardsGo
- Added
Section 1
item: Commercial Temperature Range: –40°C to 70°C (HD3SS215)Go
- Added
Section 1
item: Inductrial Temperature Range: –40°C to 85°C (HD3SS215I)Go
- Added
Section 1
, Package Options: 8 mm × 8 mm, 56-Pin RTQGo
- Changed the
Section 2
list item From: TV and Monitors To: UHDTV, HDTV and MonitorsGo
- Added Section 5 paragraph. Go
- Added the 56-Pin QFN imageGo
- Added RTQ column to the Pin Functions table Go
- Added RTQ column to the Pin Functions table Go
- Moved Tstg From:
Section 7.2
To:
Section 7.1
Go
- Changed the Handling Ratings table to
Section 7.2
table Go
- Added HD3SS2151I, Operating free-air temperature
Section 7.3
Go
- Added RTQ 56 PIN values to the
Section 7.4
Go
- Added table Note " This pin can be driven.." to the
Section 7.5
tableGo
- Changed the
Section 7.6
table to include ZQE and RTQ package valuesGo
- Added the
Section 7.7
table Go
- Added section:
Section 9.2.4
Go
- Added Figure 10-3
Go