SNAS778D June 2021 – July 2024 HDC3020 , HDC3021 , HDC3022
PRODUCTION DATA
The Set High Alert, Clear High Alert, Set Low Alert, and Clear Low Alert thresholds are each represented by a truncated 16 bit value, as illustrated Figure 7-17. The 7 MSBs from a relative humidity measurement are concatenated with the 9 MSBs from a temperature measurement. The actual temperature and relative humidity measurement result are always stored as a 16-bit value, but when compared against the programmed threshold values, due to the truncated representation, there is a resolution loss of 0.5°C in temperature and a 1% resolution loss in relative humidity.
The manufacturer default values of the relative humidity and temperature thresholds after a reset event are documented in Table 7-9 below. Refer to Table 7-4 for the appropriate command to re-program the thresholds.
ALERT THRESHOLD | MANUFACTURER DEFAULT RH THRESHOLD | MANUFACTURER DEFAULT T THRESHOLD | HEX VALUE | CRC |
---|---|---|---|---|
Set High Alert | 80% RH | 60°C | 0xCD33 | 0xFD |
Clear High Alert | 79% RH | 58°C | 0xCB2D | 0x22 |
Set Low Alert | 20% RH | -10°C | 0x3266 | 0xAD |
Clear Low Alert | 22% RH | -9°C | 0x3869 | 0x37 |