SNAS778C June 2021 – December 2022 HDC3020 , HDC3021 , HDC3022
PRODUCTION DATA
The HDC302x operates only as a target device on the I2C bus. Multiple devices on the same I2C bus with the same address are not allowed. Connection to the bus is made through the open-drain I/O lines, SCL and SDA. After power up, the sensor needs the sensor power-up ready time, SensorPUR, before the sensor can begin the acquisition of temperature and relative humidity measurements. All data bytes are transmitted MSB first.