SNAS778C June 2021 – December 2022 HDC3020 , HDC3021 , HDC3022
PRODUCTION DATA
The Status Register contains real-time information about the operating state of the HDC302x, as documented in Table 8-12. There are two commands associated with the Status Register: Read Content and Clear Content, as documented in Table 8-3 and illustrated in Figure 8-33 and Figure 8-34.
BIT | DEFAULT | DESCRIPTION |
---|---|---|
15 | 1 | Overall Alert Status 0 = No active alerts 1 = At least one active alert |
14 | 0 | Reserved |
13 | 0 | Heater Status 0 = Heater Disabled 1 = Heater Enabled |
12 | 0 | Reserved |
11 | 0 | RH Tracking Alert 0 = No RH alert 1 = RH alert |
10 | 0 | T Tracking Alert 0 = No T alert 1 = T alert |
9 | 0 | RH High Tracking Alert 0 = No RH High alert 1 = RH High alert |
8 | 0 | RH Low Tracking Alert 0 = No RH Low alert 1 = RH Low alert |
7 | 0 | T High Tracking Alert 0 = No T High alert 1 = T High alert |
6 | 0 | T Low Tracking Alert 0 = No T Low alert 1 = T Low alert |
5 | 0 | Reserved |
4 | 1 | Device Reset Detected 0 = No reset detected since last clearing of Status Register 1 = Device reset detected (via hard reset, soft reset command or supply fail) |
3 | 0 | Reserved |
2 | 0 | Reserved |
1 | 0 | Reserved |
0 | 0 | Checksum verification of last
data write 0 = Pass (correct checksum received) 1 = Fail (incorrect checksum received) |