SNAS778C June 2021 – December 2022 HDC3020 , HDC3021 , HDC3022
PRODUCTION DATA
DEVICE | SENSOR CAVITY PROTECTION | PACKAGE TYPE |
---|---|---|
HDC3020DEFR | None | WSON |
HDC3021DEHR | Removable polyimide tape | |
HDC3022DEJR | Permanent IP67 filter membrane |
FUNCTION | HDC302x | HDC302x-Q1 | HDC31xx(1) | HDC31xx-Q1(1) |
---|---|---|---|---|
Rating | Commercial | Automotive | Commercial | Automotive |
Interface | I2C, 4 addresses | RH and Temp analog output | ||
Package | 2.5 mm × 2.5 mm | 2.5 mm × 2.5 mm with wettable flanks option | 2.5 mm × 2.5 mm | 2.5 mm × 2.5 mm with wettable flanks |
Sensor cavity protection options | ● | ● | ● | ● |
Extended Features:
|
● | ● |