SNAS778C June 2021 – December 2022 HDC3020 , HDC3021 , HDC3022
PRODUCTION DATA
Long exposure outside the recommended operating conditions may temporarily offset the RH output. The recommended humidity operating range is 10 to 90% RH (non-condensing) over -20°C to 70°C. Prolonged operation beyond these ranges may shift the sensor reading with a slow recovery time.