SNAS778C June 2021 – December 2022 HDC3020 , HDC3021 , HDC3022
PRODUCTION DATA
The HDC302x units are 100% tested on a production setup that is NIST traceable and verified with equipment that is calibrated to ISO/IEC 17025 accredited standards. This permits design of the HDC302x into applications such as cold chain management, where the establishment of an unbroken chain of calibrations to known references is essential.