SNAS778C June 2021 – December 2022 HDC3020 , HDC3021 , HDC3022
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ADDR | 2 | I | I2C
Device Address Pin. For device addresses 0x44 and 0x45, ADDR1 voltage must be LOW. 0x44 requires ADDR voltage to be LOW. 0x45 requires ADDR voltage to be HIGH. |
ADDR1 | 7 | I | I2C
Device Address Pin. For device addresses 0x46 and 0x47, ADDR1 voltage must be HIGH. 0x46 requires ADDR voltage to be LOW. 0x47 requires ADDR voltage to be HIGH. |
ALERT | 3 | O | Interrupt Pin.
Push-Pull Output. If not used, must be left floating. |
GND | 8 | G | Ground |
RESET | 6 | I | Reset Pin. Active Low. If not used, leave floating or tie to VDD. |
SCL | 4 | I | Serial clock line for I2C, open-drain; requires a pullup resistor to VDD . |
SDA | 1 | I/O | Serial data line for I2C, open-drain; requires a pullup resistor to VDD. |
VDD | 5 | P | Supply Voltage. From 1.62 V to 5.50 V. |