SNAS778C June 2021 – December 2022 HDC3020 , HDC3021 , HDC3022
PRODUCTION DATA
HDC302x supports I2C repeated START, which enables the issue of a command and retrieval of data without releasing the I2C bus. As with all other data retrieval requests, reception of the CRC byte corresponding to the last data result may be discarded or retained. Both of these examples are illustrated in Figure 8-9 and Figure 8-10 for a single data result retrieval, and in Figure 8-11 and Figure 8-12 for a multi data result retrieval.