10 Revision History
Changes from Revision D (March 2023) to Revision E (December 2024)
- Updated the number formatting for tables, figures, and
cross-references throughout the documentGo
- Updated maximum power dissipation in the power ratings section.Go
- Updated distance through isolation, while maintaining other insulation specificationsGo
- Updated maximum total current consumption values throughout the supply current characteristics sections.Go
- Updated maximum propagation delay specifications throughout the switching characteristics sections.Go
- Updated TDDB plot and the projected lifetimeGo
Changes from Revision C (April 2020) to Revision D (March 2023)
- Changed standard name from: "DIN V VDE V 0884-11:2017-01" to: "DIN
EN IEC 60747-17 (VDE 0884-17)" throughout the documentGo
- Removed references to standard IEC/EN/CSA 60950-1 throughout the
documentGo
- Removed standard revision and year references from all standard
names throughout the document Go
- Added Maximum impulse voltage (VIMP) specification per DIN EN IEC 60747-17 (VDE 0884-17)Go
- Changed test conditions and values of Maximum surge isolation voltage (VIOSM) specification per DIN EN IEC 60747-17 (VDE 0884-17)Go
- Clarified method b test conditions of Apparent charge (qPD)Go
- Changed working voltage lifetime margin from: 87.5% to: 50%, minimum
required insulation lifetime from: 37.5 years to: 30 years and insulation
lifetime per TDDB from: 135 years to: 169 years in per DIN EN IEC 60747-17 (VDE
0884-17)Go
- Changed Figure 8-5 per DIN EN IEC 60747-17 (VDE 0884-17)Go
Changes from Revision B (March 2017) to Revision C (April 2020)
- Made editorial and cosmetic changes throughout the document Go
- Changed From: "Isolation Barrier Life: >40 Years" To: " >100-year projected lifetime at 1500 VRMS working voltage" in Section 1
Go
- Added "Up to 5000 VRMS isolation rating" in Section 1
Go
- Added "Up to 12.8 kV surge capability" in Section 1
Go
- Added "±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier" in Section 1
Go
- Added "Automotive version available: ISO7710-Q1" in Section 1
Go
- Changed From: "VDE Reinforced Insulation per DIN V VDE V 0884-10 (VDE V 0884-10):2006-12" To: "VDE reinforced insulation per DIN VDE V 0884-11:2017-01" in Section 1
Go
- Combined CSA, CQC, and TUV bullets into a single bullet with standard names in Section 1
Go
- Deleted "VDE, UL, CSA, and TUV Certifications for DW-16 package complete; all other certifications planned" bullet in Section 1
Go
- Updated Figure 3-1 to show two isolation capacitors in series instead of a single isolation
capacitorGo
- Added "Contact discarge per IEC 61000-4-2" specification of 8000V Go
- Changed "Signaling rate" to "Data rate" and added table noteGo
- Updated DW-16 package VIORM and VIOWM valuesGo
- Added TDDB figure reference to VIOWM
Go
- Updated VIOSM, VIOTM, qpd test conditionsGo
- Corrected ground symbols for "Input (Devices with F suffix)" in Section 7.4.1
Go
- Fixed Figure 8-2 INPUT wire connectionGo
- Added Section 8.2.3.1 sub-section under Section 8.2.3 sectionGo
- Added 'How to use isolation to improve ESD, EFT, and Surge immunity in industrial systems' to Section 9.1 sectionGo
Changes from Revision A (December 2016) to Revision B (March 2017)
- Added D-8 values for TUVGo
- Changed the Electrostatic Discharge Caution statement Go
Changes from Revision * (November 2016) to Revision A (December 2016)
- Changed Feature From: IEC 60950-1, IEC 60601-1 and IEC 61010-1 End Equipment Standards To: IEC 60950-1 and IEC 60601-1 End Equipment StandardsGo
- Added Climatic categoryGo
- Updated CSA column and changed DW package to (DW-16)Go
- Changed tie TYP value from 1.5 to 1 in Switching Characteristics tables throughout the documentGo