SLCS006X October 1979 – October 2023 LM139 , LM139A , LM239 , LM239A , LM2901 , LM2901AV , LM2901B , LM2901V , LM339 , LM339A , LM339B
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | LM139 LM139A | UNIT | |
---|---|---|---|---|
TYP | ||||
Response time | RL connected to 5 V through 5.1 kΩ, CL = 15 pF(1)(2) | 100-mV input step with 5-mV overdrive | 1.3 | μs |
TTL-level input step | 0.3 |