SLCS006X October 1979 – October 2023 LM139 , LM139A , LM239 , LM239A , LM2901 , LM2901AV , LM2901B , LM2901V , LM339 , LM339A , LM339B
PRODMIX
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | Non-V devices | 2 | 30 | V |
V devices | 2 | 32 | V | ||
TJ | Junction temperature | LM139x | –55 | 125 | °C |
LM239x | –25 | 85 | |||
LM339x | –0 | 70 | |||
LM2901x | –40 | 125 |