SLCS006X October   1979  – October 2023 LM139 , LM139A , LM239 , LM239A , LM2901 , LM2901AV , LM2901B , LM2901V , LM339 , LM339A , LM339B

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Revision History
  6. Other Versions
  7. Pin Configuration and Functions
  8. Specifications
    1. 7.1  Absolute Maximum Ratings for  LM339B and LM2901B
    2. 7.2  Absolute Maximum Ratings for Non-B Versions
    3. 7.3  ESD Ratings for LM339B and LM2901B
    4. 7.4  ESD Ratings, Non-B Versions
    5. 7.5  Recommended Operating Conditions for LM339B and LM2901B
    6. 7.6  Recommended Operating Conditions, Non-B Versions
    7. 7.7  Thermal Information for LM339B and LM2901B
    8. 7.8  Thermal Information for Non-B Versions
    9. 7.9  Electrical Characteristics for LM339B
    10. 7.10 Electrical Characteristics for LM2901B
    11. 7.11 Electrical Characteristics for LM139 and LM139A
    12. 7.12 Electrical Characteristics for LMx39 and LMx39A
    13. 7.13 Electrical Characteristics for LM2901, LM2901V and LM2901AV
    14. 7.14 Switching Characteristics for LM139 and LM139A
    15. 7.15 Switching Characteristics for LM339B and LM2901B
    16. 7.16 Switching Characteristics for LMx39 and LMx39A
    17. 7.17 Switching Characteristics for LM2901
    18. 7.18 Typical Characteristics for LM339B and LM2901B Only
    19. 7.19 Typical Characteristics, Non-B Versions
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
    4. 8.4 Device Functional Modes
      1. 8.4.1 Voltage Comparison
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Input Voltage Range
        2. 9.2.2.2 Minimum Overdrive Voltage
        3. 9.2.2.3 Output and Drive Current
        4. 9.2.2.4 Response Time
      3. 9.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Related Links
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|14
  • DB|14
  • PW|14
  • N|14
  • NS|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics for LM139 and LM139A

at specified free-air temperature, VCC = 5 V (unless otherwise noted)
PARAMETERTEST CONDITIONS(1)TA(2)LM139LM139AUNIT
MINTYPMAXMINTYPMAX
VIOInput offset voltageVCC = 5 V to 30 V,
VIC = VICR min,
VO = 1.4 V
25°C2512mV
Full range94
IIOInput offset currentVO = 1.4 V25°C325325nA
Full range100100
IIBInput bias currentVO = 1.4 V25°C–25–100–25–100nA
Full range–300–300
VICRCommon-mode input-voltage range(3)25°C0 to
VCC  – 1.5
0 to
VCC  – 1.5
V
Full range0 to
VCC  – 2
0 to
VCC  – 2
AVDLarge-signal differential-voltage amplificationVCC+ = ±7.5 V,
VO = –5 V to 5 V
25°C20050200V/mV
IOHHigh-level output currentVID = 1 VVOH = 5 V25°C0.10.1nA
VOH = 30 VFull range11μA
VOLLow-level output voltageVID = –1 V,IOL = 4 mA25°C150400150400mV
Full range700700
IOLLow-level output currentVID = –1 V,VOL = 1.5 V25°C616616mA
ICCSupply current
(four comparators)
VO = 2.5 V,No load25°C0.820.82mA
All characteristics are measured with zero common-mode input voltage, unless otherwise specified.
Full range (MIN to MAX) for LM139 and LM139A is –55°C to +125°C. All characteristics are measured with zero common-mode input voltage, unless otherwise specified.
The voltage at either input or common-mode must not be allowed to go negative by more than 0.3 V. The upper end of the common-mode voltage range is VCC+ – 1.5 V; however, one input can exceed VCC, and the comparator will provide a proper output state as long as the other input remains in the common-mode range. Either or both inputs can go to 30 V without damage.