SNVSB12B November 2017 – May 2021 LM73605-Q1 , LM73606-Q1
PRODUCTION DATA
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
Input voltages | PVIN to PGND | –0.3 | 42 | V |
EN to AGND | –0.3 | VIN + 0.3 | ||
FB, RT, SS/TRK to AGND | –0.3 | 5 | ||
PGOOD to AGND | –0.1 | 20 | ||
SYNC to AGND | –0.3 | 5.5 | ||
BIAS to AGND | –0.3 | Lower of (VIN + 0.3) or 20 | ||
AGND to PGND | –0.3 | 0.3 | ||
Output voltages | SW to PGND | –0.3 | VIN + 0.3 | V |
SW to PGND less than 10-ns transients | –3.5 | 42 | ||
CBOOT to SW | –0.3 | 5 | ||
VCC to AGND | –0.3 | 5 | ||
Junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |