SNAS691E December 2016 – December 2023 LMK62A2-100M , LMK62A2-150M , LMK62A2-156M , LMK62A2-200M , LMK62A2-266M , LMK62E0-156M , LMK62E2-100M , LMK62E2-156M , LMK62I0-100M , LMK62I0-156M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fOUT | Output frequency(2) | 400 | MHz | |||
VOD | Output voltage swing (VOH – VOL)(2) | 700 | 950 | 1200 | mV | |
VOUT, DIFF, PP | Differential output peak-to-peak swing | 2 × |VOD| | V | |||
VOS | Output common-mode voltage | VDD – 1.45 | V | |||
tR / tF | Output rise/fall time (20% to 80%)(3) | 260 | 350 | ps | ||
ODC | Output duty cycle(3) | 45% | 55% |