SNAS691E December 2016 – December 2023 LMK62A2-100M , LMK62A2-150M , LMK62A2-156M , LMK62A2-200M , LMK62A2-266M , LMK62E0-156M , LMK62E2-100M , LMK62E2-156M , LMK62I0-100M , LMK62I0-156M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The LMK62XX device is a low jitter oscillator that generates a commonly used reference clock. The device is pre-programmed in factory to support any reference clock frequency; supported output formats are LVPECL, LVDS and HCSL up to 400 MHz. Internal power conditioning provide excellent power supply ripple rejection (PSRR), reducing the cost and complexity of the power delivery network. The device operates from a single 3.3-V ±5% supply.
PART NUMBER | OUTPUT FREQUENCY (MHz) AND FORMAT | TOTAL FREQUENCY STABILITY (ppm) | PACKAGE SIZE(1)(2) |
---|---|---|---|
LMK62E2-100M | 100 LVPECL | ±50 | SIA (QFM, 6) 5.00 mm × 3.20 mm |
LMK62E2-156M | 156.25 LVPECL | ±50 | |
LMK62E0-156M | 156.25 LVPECL | ±25 | |
LMK62A2-100M | 100 LVDS | ±50 | |
LMK62A2-150M | 150 LVDS | ±50 | |
LMK62A2-156M | 156.25 LVDS | ±50 | |
LMK62A2-200M | 200 LVDS | ±50 | |
LMK62A2-266M | 266.66 LVDS | ±50 | |
LMK62I0-100M | 100 HCSL | ±25 | |
LMK62I0-156M | 156.25 HCSL | ±25 |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
POWER | |||
GND | 3 | Ground | Device ground |
VDD | 6 | Analog | 3.3-V power supply |
OUTPUT BLOCK | |||
OUTP | 4 | Universal | Differential output pair (LVPECL, LVDS or HCSL). |
OUTN | 5 | ||
DIGITAL CONTROL / INTERFACES | |||
NC | 2 | N/A | No connect |
OE | 1 | LVCMOS | Output enable (internal pulldown). When set to low,
output pair is disabled and set at high impedance. The recommended external pullup resistor value is 10 kΩ. |