SNOSB28G August 2010 – November 2014 LMP8640 , LMP8640-Q1 , LMP8640HV
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply Voltage (VS = V+ - V−) | -0.3 | 13.2 | V | ||
Differential Voltage +IN- (-IN) | -6 | 6 | V | ||
Voltage at pins +IN, -IN | LMP8640HV | -6 | 80 | V | |
LMP8640, LMP8640-Q1 | -6 | 60 | V | ||
Voltage at VOUT pin | V- | V+ | V | ||
Junction Temperature (4) | -40 | 150 | °C |
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
Tstg | Storage temperature range | -65 | 150 | °C | ||
V(ESD) | Electrostatic discharge | Human body model (HBM(1)) | For input pins +IN, -IN | -5000 | 5000 | V |
For all other pins | -2000 | 2000 | ||||
Charged device model (CDM)(2) | All pins | -1250 | 1250 | |||
Machine model (MM) (3) | -200 | 200 |
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
Tstg | Storage temperature range | -65 | 150 | °C | ||
V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1) | -2000 | 2000 | V | |
Charged device model (CDM), per AEC Q100-011 | All pins | -1000 | 1000 | |||
Machine model (MM) (2) | All pins | -200 | 200 |
MIN | MAX | UNIT | |
---|---|---|---|
Supply Voltage (VS = V+ - V−) | 2.7 | 12 | V |
Operating Junction Temperature Range (4) | -40 | 125 | °C |
THERMAL METRIC(1) | LMP8640 LMP8640HV LMP8640-Q1 |
UNIT | |
---|---|---|---|
THIN SOT-23 | |||
6 PINS | |||
RθJA | Junction-to-ambient thermal resistance (4) | 165 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 28 | |
RθJB | Junction-to-board thermal resistance | 24.6 | |
ψJT | Junction-to-top characterization parameter | 0.3 | |
ψJB | Junction-to-board characterization parameter | 23.8 |
PARAMETER | TEST CONDITIONS | MIN(3) | TYP(2) | MAX(3) | UNIT | |
---|---|---|---|---|---|---|
VOS | Input Offset Voltage | VCM = 2.1 V | -900 | 900 | µV | |
VCM = 2.1 V, Over Temperature | -1160 | 1160 | ||||
TCVOS | Input Offset Voltage Drift(4)(6) | VCM = 2.1 V | 2.6 | µV/°C | ||
IB | Input Bias Current (7) | VCM = 2.1 V, VSENSE = 0 V | 12 | 20 | µA | |
VCM = 2.1 V, Over Temperature, VSENSE = 0 V | 27 | |||||
eni | Input Voltage Noise (6) | f > 10 kHz | 117 | nV/√Hz | ||
Gain AV | Gain LMP8640-T LMP8640HV-T | 20 | V/V | |||
Gain LMP8640-F LMP8640HV-F | 50 | |||||
Gain LMP8640-H LMP8640HV-H | 100 | |||||
Gain error | VCM = 2.1 V | -0.25% | 0.25% | |||
VCM = 2.1 V, Over Temperature | -0.51% | 0.51% | ||||
Accuracy over temperature(6) | VCM = 2.1V, Over Temperature | 26.2 | ppm/°C | |||
PSRR | Power Supply Rejection Ratio | VCM = 2.1 V, 2.7 V < V+ < 12 V, | 85 | dB | ||
CMRR | Common Mode Rejection Ratio | LMP8640HV 2.1 V < VCM < 42 V LMP8640 2.1 V < VCM< 42 V |
103 | dB | ||
LMP8640HV 2.1 V < VCM < 76 V | 95 | |||||
-2 V <VCM < 2 V, | 60 | |||||
BW | Fixed Gain LMP8640-T LMP8640HV-T (6) | DC VSENSE = 67.5 mV, CL = 30 pF,RL= 1MΩ |
950 | kHz | ||
Fixed Gain LMP8640-F LMP8640HV-F (6) | DC VSENSE =27 mV, CL = 30 pF, RL= 1MΩ |
450 | ||||
Fixed Gain LMP8640-H LMP8640HV-H (6) | DC VSENSE = 13.5 mV, CL = 30 pF ,RL= 1 MΩ |
230 | ||||
SR | Slew Rate (5)(6) | VCM =5 V, CL = 30 pF, RL = 1 MΩ, LMP8640-T LMP8640HV-T VSENSE =100 mVpp, LMP8640-F LMP8640HV-F VSENSE =40 mVpp, LMP8640-H LMP8640HV-H VSENSE =20 mVpp, |
1.4 | V/µs | ||
RIN | Differential Mode Input Impedance(6) | 5 | kΩ | |||
IS | Supply Current | VCM = 2.1 V | 420 | 600 | µA | |
VCM = 2.1 V, Over Temperature | 800 | |||||
VCM = −2 V | 2000 | 2500 | ||||
VCM = −2 V, Over Temperature | 2750 | |||||
VOUT | Maximum Output Voltage | VCM = 2.1 V | 2.65 | V | ||
Minimum Output Voltage | LMP8640-T LMP8640HV-T VCM = 2.1 V |
18.2 | mV | |||
LMP8640-F LMP8640HV-F VCM = 2.1 V |
40 | |||||
LMP8640-H LMP8640HV-H VCM = 2.1 V |
80 | |||||
CLOAD | Max Output Capacitance Load(6) | 30 | pF |
PARAMETER | TEST CONDITIONS | MIN(3) | TYP(2) | MAX(3) | UNIT | |
---|---|---|---|---|---|---|
VOS | Input Offset Voltage | VCM = 2.1 V | -900 | 900 | µV | |
VCM = 2.1 V, Over Temperature | -1160 | 1160 | ||||
TCVOS | Input Offset Voltage Drift(4)(6) | VCM = 2.1 V | 2.6 | µV/°C | ||
IB | Input Bias Current (7) | VCM = 2.1 V, VSENSE = 0 V | 13 | 21 | µA | |
VCM = 2.1 V, Over Temperature,VSENSE = 0 V | 28 | |||||
eni | Input Voltage Noise (6) | f > 10 kHz | 117 | nV/√Hz | ||
Gain AV | Gain LMP8640-T LMP8640HV-T | 20 | V/V | |||
Gain LMP8640-F LMP8640HV-F | 50 | |||||
Gain LMP8640-H LMP8640HV-H | 100 | |||||
Gain error | VCM = 2.1 V | -0.25% | 0.25% | |||
VCM = 2.1 V, Over Temperature | -0.51% | 0.51% | ||||
Accuracy over temperature(6) | −40°C to 125°C, VCM=2.1 V | 26.2 | ppm/°C | |||
PSRR | Power Supply Rejection Ratio | VCM = 2.1 V, 2.7V < V+ < 12 V, | 85 | dB | ||
CMRR | Common Mode Rejection Ratio | LMP8640HV 2.1 V < VCM < 42 V LMP8640 2.1 V < VCM< 42 V |
103 | dB | ||
LMP8640HV 2.1 V < VCM < 76 V | 95 | |||||
-2 V <VCM < 2 V, | 60 | |||||
BW | Fixed Gain LMP8640-T LMP8640HV-T (6) | DC VSENSE = 67.5 mV, CL = 30 pF ,RL= 1 MΩ |
950 | kHz | ||
Fixed Gain LMP8640-F LMP8640HV-F(6) | DC VSENSE =27 mV, CL = 30 pF ,RL= 1 MΩ |
450 | ||||
Fixed Gain LMP8640-H LMP8640HV-H(6) | DC VSENSE = 13.5 mV, CL = 30 pF ,RL= 1MΩ |
230 | ||||
SR | Slew Rate (5)(6) | VCM =5 V, CL = 30 pF, RL = 1MΩ, LMP8640-T LMP8640HV-T VSENSE = 200 mVpp, LMP8640-F LMP8640HV-F VSENSE = 80 mVpp, LMP8640-H LMP8640HV-H VSENSE = 40 mVpp, |
1.6 | V/µs | ||
RIN | Differential Mode Input Impedance(6) | 5 | kΩ | |||
IS | Supply Current | VCM = 2.1 V | 500 | 722 | µA | |
VCM = 2.1 V, Over Temperature | 922 | |||||
VCM = −2 V | 2050 | 2500 | ||||
VCM = −2 V, Over Temperature | 2750 | |||||
VOUT | Maximum Output Voltage | VCM = 2.1 V | 4.95 | V | ||
Minimum Output Voltage | LMP8640-T LMP8640HV-T VCM = 2.1 V |
18.2 | mV | |||
LMP8640-F LMP8640HV-F VCM = 2.1 V |
40 | |||||
LMP8640-H LMP8640HV-H VCM = 2.1 V |
80 | |||||
CLOAD | Max Output Capacitance Load(6) | 30 | pF |
PARAMETER | TEST CONDITIONS | MIN(3) | TYP(2) | MAX(3) | UNIT | |
---|---|---|---|---|---|---|
VOS | Input Offset Voltage | VCM = 2.1 V | -900 | 900 | µV | |
VCM = 2.1 V, Over Temperature | -1160 | 1160 | ||||
TCVOS | Input Offset Voltage Drift(4)(6) | VCM = 2.1 V | 2.6 | µV/°C | ||
IB | Input Bias Current (7) | VCM = 2.1 V, VSENSE = 0 V | 13 | 22 | µA | |
VCM = 2.1 V, Over Temperature, VSENSE = 0 V | 28 | |||||
eni | Input Voltage Noise (6) | f > 10 kHz | 117 | nV/√Hz | ||
Gain AV | Gain LMP8640-T LMP8640HV-T | 20 | V/V | |||
Gain LMP8640-F LMP8640HV-F | 50 | |||||
Gain LMP8640-H LMP8640HV-H | 100 | |||||
Gain error | VCM = 2.1 V | -0.25% | 0.25% | |||
VCM = 2.1 V, Over Temperature | -0.51% | 0.51% | ||||
Accuracy over temperature(6) | −40°C to 125°C, VCM= 2.1 V | 26.2 | ppm/°C | |||
PSRR | Power Supply Rejection Ratio | VCM = 2.1 V, 2.7 V < V+ < 12 V, | 85 | dB | ||
CMRR | Common Mode Rejection Ratio | LMP8640HV 2.1 V < VCM < 42 V LMP8640 2.1 V < VCM< 42 V |
103 | dB | ||
LMP8640HV 2.1 V < VCM < 76 V | 95 | |||||
-2 V < VCM < 2 V, | 60 | |||||
BW | Fixed Gain LMP8640-T LMP8640HV-T (6) | DC VSENSE = 67.5 mV, CL = 30 pF, RL= 1 MΩ |
950 | kHz | ||
Fixed Gain LMP8640-F LMP8640HV-F (6) | DC VSENSE =27 mV, CL = 30 pF, RL= 1 MΩ |
450 | ||||
Fixed Gain LMP8640-H LMP8640HV-H (6) | DC VSENSE = 13.5 mV, CL = 30 pF, RL= 1 MΩ |
230 | ||||
SR | Slew Rate (5)(6) | VCM =5 V, CL = 30 pF, RL = 1 MΩ, LMP8640-T LMP8640HV-T VSENSE = 500 mVpp, LMP8640-F LMP8640HV-F VSENSE =200 mVpp, LMP8640-H LMP8640HV-H VSENSE =100 mVpp, |
1.8 | V/µs | ||
RIN | Differential Mode Input Impedance(6) | 5 | kΩ | |||
IS | Supply Current | VCM = 2.1 V | 720 | 1050 | µA | |
VCM = 2.1 V, Over Temperature | 1250 | |||||
VCM = −2 V | 2300 | 2800 | ||||
VCM = −2 V, Over Temperature | 3000 | |||||
VOUT | Maximum Output Voltage | VCM = 2.1 V | 11.85 | V | ||
Minimum Output Voltage | LMP8640-T LMP8640HV-T VCM = 2.1 V |
18.2 | mV | |||
LMP8640-F LMP8640HV-F VCM = 2.1 V |
40 | |||||
LMP8640-H LMP8640HV-H VCM = 2.1 V |
80 | |||||
CLOAD | Max Output Capacitance Load(6) | 30 | pF |