SLUSEY1B June 2023 – December 2023 LMR51606 , LMR51610
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input voltage | VIN to GND | 4 | 65 | V | |
EN | 0 | VIN | V | ||
FB | 0 | 4.5 | V | ||
Output voltage | VOUT(2) | 0.8 | 28 | V | |
Output current | Iout(LMR51606)(3) | 0.6 | A | ||
Output current | Iout(LMR51610)(3) | 1 | A | ||
TJ | Operating junction temperature(4) | –40 | +150 | °C |