SLUSEY1B June 2023 – December 2023 LMR51606 , LMR51610
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY | ||||||
IQ(VIN) | VIN quiescent current | VEN = 3 V, FPWM Operation | 420 | µA | ||
IQ(VIN) | VIN quiescent current (non-switching)(2) | VEN = 3 V, PFM Variant Only | 26.5 | 40 | µA | |
ISD(VIN) | VIN shutdown supply current | VEN = 0 V | 0.8 | 3 | µA | |
UVLO | ||||||
VINUVLO(R) | VIN UVLO rising threshold | VIN rising | 3.82 | 4 | V | |
VINUVLO(F) | VIN UVLO falling threshold | VIN falling | 3.4 | 3.56 | V | |
VINUVLO(H) | VIN UVLO hysteresis | 0.25 | V | |||
ENABLE | ||||||
VEN(R) | EN voltage rising threshold | EN rising, enable switching | 1.1 | 1.227 | 1.36 | V |
VEN(F) | EN voltage falling threshold | EN falling, disable switching | 0.85 | 1.0 | 1.15 | V |
IEN(P2) | EN pin sourcing current post EN rising threshold | VEN = 3 V | 10 | 50 | nA | |
REFERENCE VOLTAGE | ||||||
Vfb | Reference voltage | 0.788 | 0.8 | 0.812 | V | |
IFB(LKG) | FB input leakage current | VFB = 0.8 V | 0.2 | nA | ||
SWITCHING FREQUENCY | ||||||
fSW(CCM) | Switching frequency, CCM operation | "X" Version | 340 | 400 | 460 | KHz |
Switching frequency, CCM operation | "Y" Version | 0.935 | 1.1 | 1.265 | Mhz | |
STARTUP | ||||||
tSS | Internal fixed soft-start time | 2.3 | ms | |||
POWER STAGE | ||||||
RDSON(HS) | High-side MOSFET on-resistance | VIN = 12 V, TJ = 25°C | 0.7 | Ω | ||
RDSON(LS) | Low-side MOSFET on-resistance | VIN = 12 V, TJ = 25°C | 0.36 | Ω | ||
tON(min) | Minimum ON pulse width | VIN = 12 V, IOUT = 0.1A | 80 | ns | ||
tON(max) | Maximum ON pulse width | VIN = 12 V, IOUT = 0.5A | 5 | µs | ||
tOFF(min) | Minimum OFF pulse width | VIN = 5 V | 200 | ns | ||
BOOT CIRCUIT | ||||||
HIGH-SIDE GATE DRIVER | ||||||
OVERCURRENT PROTECTION | ||||||
IHS_PK(OC) | High-side peak current limit | LMR51610 | 1.25 | 1.6 | 1.95 | A |
ILS_V(OC) | Low-side valley current limit | LMR51610 TJ = –40°C to 105°C | 0.9 | 1.1 | 1.3 | A |
ILS(NOC) | Low-side negative current limit | LMR51610 FPWM Only | –0.66 | A | ||
IHS_PK(OC) | High-side peak current limit | LMR51606 | 0.8 | 1.1 | 1.4 | A |
ILS_V(OC) | Low-side valley current limit | LMR51606 | 0.62 | 0.8 | 0.98 | A |
ILS(NOC) | Low-side negative current limit | LMR51606 FPWM Only | –0.36 | A | ||
IZC | Zero-cross detection current threshold | 0 | A | |||
THERMAL SHUTDOWN | ||||||
TJ(SD) | Thermal shutdown threshold (3) | Temperature rising | 165 | °C | ||
TJ(HYS) | Thermal shutdown hysteresis (3) | 20 | °C |